Features and benefits
-
High collector current capability IC and ICM
-
Reduced Printed-Circuit Board (PCB) area requirements
-
Exposed heat sink for excellent thermal and electrical conductivity
-
Two current gain selections
-
Leadless very small SMD plastic package with medium power capability
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
-
AEC-Q101 qualified
Applications
-
Linear voltage regulators
-
Battery driven devices
-
MOSFET drivers
-
High-side switches
-
Power management
-
Amplifiers
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
BC55XPAS_SER | 60 V, 1 A NPN medium power transistors | Data sheet | 2023-05-02 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.