Features and benefits
-
High current
-
Three current gain selections
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|---|---|
BC817 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 45 | 500 | 100 | 600 | 150 |
BC817-16 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 45 | 500 | 100 | 250 | 150 |
BC817-25 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 45 | 500 | 160 | 400 | 150 |
BC817-40 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 250 | 45 | 500 | 250 | 600 | 150 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC817 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 6D% | BC817,235 ( 9335 895 20235 ) | |
SOT23_215 | Active | 6D% | BC817,215 ( 9335 895 20215 ) | ||||
BC817-16 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 6A% | BC817-16,235 ( 9336 286 20235 ) | |
SOT23_215 | Active | 6A% | BC817-16,215 ( 9336 286 20215 ) | ||||
BC817-25 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 6B% | BC817-25,215 ( 9336 286 30215 ) | |
SOT23_235 | Active | 6B% | BC817-25,235 ( 9336 286 30235 ) | ||||
BC817-40 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 6C% %4J | BC817-40,215 ( 9336 286 40215 ) | |
SOT23_235 | Active | 6C% %4J | BC817-40,235 ( 9336 286 40235 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BC817/G | 934059312215 | |||||
BC817-25 | 933628630185 | |||||
BC817-25/A2 | 934062958215 | |||||
BC817-25/DG | 934061877215 | |||||
BC817-40 | 933628640185 | |||||
BC817-40/A2 | 934062959215 | |||||
BC817-40/G | 934058307215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC817 | BC817,235 | BC817 | ![]() | week 34, 2003 | |
BC817 | BC817,215 | BC817 | ![]() | week 34, 2003 | |
BC817-16 | BC817-16,235 | BC817-16 | ![]() | week 34, 2003 | |
BC817-16 | BC817-16,215 | BC817-16 | ![]() | week 34, 2003 | |
BC817-25 | BC817-25,215 | BC817-25 | ![]() | week 34, 2003 | |
BC817-25 | BC817-25,235 | BC817-25 | ![]() | week 34, 2003 | |
BC817-40 | BC817-40,215 | BC817-40 | ![]() | week 34, 2003 | |
BC817-40 | BC817-40,235 | BC817-40 | ![]() | week 34, 2003 |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BC817_SER | 45 V, 500 mA NPN general-purpose transistors | Data sheet | 2022-06-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.