Features and benefits
- Total power dissipation: max. 400 mW
- Small plastic package suitable for surface mounted design
- Wide variety of voltage ranges: nominal 2.4 to 36 V (E24 range)
- Tolerance approximately +-2pct.
- AEC-Q101 qualified
Applications
- General voltage regulation.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PDZ10B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.99 | 5 | appr. 2% | 9.77 | 10.21 | 200 | 400 | NV | 150 | single |
PDZ11B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11 | 5 | appr. 2% | 10.78 | 11.22 | 200 | 400 | NV | 150 | single |
PDZ12B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 11.99 | 5 | appr. 2% | 11.74 | 12.24 | 200 | 400 | NV | 150 | single |
PDZ13B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 13.2 | 5 | appr. 2% | 12.91 | 13.49 | 200 | 400 | NV | 150 | single |
PDZ15B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 14.66 | 5 | appr. 2% | 14.34 | 14.98 | 200 | 400 | NV | 150 | single |
PDZ16B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 16.18 | 5 | appr. 2% | 15.85 | 16.51 | 200 | 400 | NV | 150 | single |
PDZ18B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 17.955 | 5 | appr. 2% | 17.56 | 18.35 | 200 | 400 | NV | 150 | single |
PDZ2.4B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.53 | 5 | appr. 2% | 2.43 | 2.63 | 200 | 400 | NV | 150 | single |
PDZ2.7B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.8 | 5 | appr. 2% | 2.69 | 2.91 | 200 | 400 | NV | 150 | single |
PDZ20B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 19.955 | 5 | appr. 2% | 19.52 | 20.39 | 200 | 400 | NV | 150 | single |
PDZ22B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 22.005 | 5 | appr. 2% | 21.54 | 22.47 | 200 | 400 | NV | 150 | single |
PDZ24B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 24.25 | 5 | appr. 2% | 23.72 | 24.78 | 200 | 400 | NV | 150 | single |
PDZ27B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 26.86 | 5 | appr. 2% | 26.19 | 27.53 | 200 | 400 | NV | 150 | single |
PDZ3.0B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.96 | 5 | appr. 2% | 2.85 | 3.07 | 200 | 400 | NV | 150 | single |
PDZ3.3B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.425 | 5 | appr. 2% | 3.32 | 3.53 | 200 | 400 | NV | 150 | single |
PDZ3.6B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.725 | 5 | appr. 2% | 3.6 | 3.85 | 200 | 400 | NV | 150 | single |
PDZ3.9B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.025 | 5 | appr. 2% | 3.89 | 4.16 | 200 | 400 | NV | 150 | single |
PDZ30B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 29.94 | 5 | appr. 2% | 29.19 | 30.69 | 200 | 400 | NV | 150 | single |
PDZ33B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 28.47 | 5 | appr. 2% | 32.15 | 33.79 | 200 | 400 | NV | 150 | single |
PDZ36B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 35.97 | 5 | appr. 2% | 35.07 | 36.87 | 200 | 400 | NV | 150 | single |
PDZ4.3B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.325 | 5 | appr. 2% | 4.17 | 4.48 | 200 | 400 | NV | 150 | single |
PDZ4.7B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.65 | 5 | appr. 2% | 4.55 | 4.75 | 200 | 400 | NV | 150 | single |
PDZ5.1B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.08 | 5 | appr. 2% | 4.96 | 5.2 | 200 | 400 | NV | 150 | single |
PDZ5.6B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.605 | 5 | appr. 2% | 5.48 | 5.73 | 200 | 400 | NV | 150 | single |
PDZ6.2B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.195 | 5 | appr. 2% | 6.06 | 6.33 | 200 | 400 | NV | 150 | single |
PDZ6.8B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.79 | 5 | appr. 2% | 6.65 | 6.93 | 200 | 400 | NV | 150 | single |
PDZ7.5B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.44 | 5 | appr. 2% | 7.28 | 7.6 | 200 | 400 | NV | 150 | single |
PDZ8.2B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.19 | 5 | appr. 2% | 8.02 | 8.36 | 200 | 400 | NV | 150 | single |
PDZ9.1B | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.04 | 5 | appr. 2% | 8.85 | 9.23 | 200 | 400 | NV | 150 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDZ10B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZF | PDZ10B,115 ( 9340 548 59115 ) |
SOD323_145 | Active | ZF | PDZ10BZ ( 9340 548 59145 ) | ||||
SOD323_135 | Active | ZF | PDZ10BF ( 9340 548 59135 ) | ||||
PDZ11B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZG | PDZ11B,115 ( 9340 548 60115 ) |
SOD323_145 | Active | ZG | PDZ11BZ ( 9340 548 60145 ) | ||||
SOD323_135 | Active | ZG | PDZ11BF ( 9340 548 60135 ) | ||||
PDZ12B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZH | PDZ12B,115 ( 9340 548 61115 ) |
SOD323_145 | Active | ZH | PDZ12BZ ( 9340 548 61145 ) | ||||
SOD323_135 | Active | ZH | PDZ12BF ( 9340 548 61135 ) | ||||
PDZ13B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZJ | PDZ13B,115 ( 9340 548 62115 ) |
SOD323_145 | Active | ZJ | PDZ13BZ ( 9340 548 62145 ) | ||||
SOD323_135 | Active | ZJ | PDZ13B,135 ( 9340 548 62135 ) | ||||
PDZ15B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZK | PDZ15B,115 ( 9340 548 63115 ) |
SOD323_145 | Active | ZK | PDZ15BZ ( 9340 548 63145 ) | ||||
SOD323_135 | Active | ZK | PDZ15B,135 ( 9340 548 63135 ) | ||||
PDZ16B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZL | PDZ16B,115 ( 9340 548 64115 ) |
SOD323_145 | Active | ZL | PDZ16BZ ( 9340 548 64145 ) | ||||
SOD323_135 | Active | ZL | PDZ16B,135 ( 9340 548 64135 ) | ||||
PDZ18B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZM | PDZ18B,115 ( 9340 548 65115 ) |
SOD323_145 | Active | ZM | PDZ18BZ ( 9340 548 65145 ) | ||||
SOD323_135 | Active | ZM | PDZ18BF ( 9340 548 65135 ) | ||||
PDZ2.4B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z0 | PDZ2.4B,115 ( 9340 548 42115 ) |
SOD323_145 | Active | Z0 | PDZ2.4BZ ( 9340 548 42145 ) | ||||
SOD323_135 | Active | Z0 | PDZ2.4BF ( 9340 548 42135 ) | ||||
PDZ2.7B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z1 | PDZ2.7B,115 ( 9340 548 43115 ) |
SOD323_145 | Active | Z1 | PDZ2.7BZ ( 9340 548 43145 ) | ||||
SOD323_135 | Active | Z1 | PDZ2.7B,135 ( 9340 548 43135 ) | ||||
PDZ20B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZN | PDZ20B,115 ( 9340 548 66115 ) |
SOD323_145 | Active | ZN | PDZ20BZ ( 9340 548 66145 ) | ||||
SOD323_135 | Active | ZN | PDZ20BF ( 9340 548 66135 ) | ||||
PDZ22B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZP | PDZ22B,115 ( 9340 548 67115 ) |
SOD323_145 | Active | ZP | PDZ22BZ ( 9340 548 67145 ) | ||||
SOD323_135 | Active | ZP | PDZ22B,135 ( 9340 548 67135 ) | ||||
PDZ24B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZQ | PDZ24B,115 ( 9340 548 68115 ) |
SOD323_145 | Active | ZQ | PDZ24BZ ( 9340 548 68145 ) | ||||
SOD323_135 | Active | ZQ | PDZ24BF ( 9340 548 68135 ) | ||||
PDZ27B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZR | PDZ27B,115 ( 9340 548 69115 ) |
SOD323_145 | Active | ZR | PDZ27BZ ( 9340 548 69145 ) | ||||
SOD323_135 | Active | ZR | PDZ27BF ( 9340 548 69135 ) | ||||
PDZ3.0B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z2 | PDZ3.0B,115 ( 9340 548 46115 ) |
PDZ3.3B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z3 | PDZ3.3B,115 ( 9340 548 47115 ) |
SOD323_145 | Active | Z3 | PDZ3.3BZ ( 9340 548 47145 ) | ||||
SOD323_135 | Active | Z3 | PDZ3.3BF ( 9340 548 47135 ) | ||||
PDZ3.6B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z4 | PDZ3.6B,115 ( 9340 548 48115 ) |
SOD323_145 | Active | Z4 | PDZ3.6BZ ( 9340 548 48145 ) | ||||
SOD323_135 | Active | Z4 | PDZ3.6BF ( 9340 548 48135 ) | ||||
PDZ3.9B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z5 | PDZ3.9B,115 ( 9340 548 49115 ) |
SOD323_145 | Active | Z5 | PDZ3.9BZ ( 9340 548 49145 ) | ||||
SOD323_135 | Active | Z5 | PDZ3.9BF ( 9340 548 49135 ) | ||||
PDZ30B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZS | PDZ30B,115 ( 9340 548 70115 ) |
SOD323_145 | Active | ZS | PDZ30BZ ( 9340 548 70145 ) | ||||
SOD323_135 | Active | ZS | PDZ30BF ( 9340 548 70135 ) | ||||
PDZ33B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZT | PDZ33B,115 ( 9340 548 71115 ) |
SOD323_145 | Active | ZT | PDZ33BZ ( 9340 548 71145 ) | ||||
SOD323_135 | Active | ZT | PDZ33BF ( 9340 548 71135 ) | ||||
PDZ36B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZU | PDZ36B,115 ( 9340 548 72115 ) |
SOD323_145 | Active | ZU | PDZ36BZ ( 9340 548 72145 ) | ||||
SOD323_135 | Active | ZU | PDZ36BF ( 9340 548 72135 ) | ||||
PDZ4.3B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z6 | PDZ4.3B,115 ( 9340 548 50115 ) |
SOD323_145 | Active | Z6 | PDZ4.3BZ ( 9340 548 50145 ) | ||||
SOD323_135 | Active | Z6 | PDZ4.3B,135 ( 9340 548 50135 ) | ||||
PDZ4.7B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z7 | PDZ4.7B,115 ( 9340 548 51115 ) |
SOD323_145 | Active | Z7 | PDZ4.7BZ ( 9340 548 51145 ) | ||||
SOD323_135 | Active | Z7 | PDZ4.7B,135 ( 9340 548 51135 ) | ||||
PDZ5.1B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z8 | PDZ5.1B,115 ( 9340 548 52115 ) |
SOD323_145 | Active | Z8 | PDZ5.1BZ ( 9340 548 52145 ) | ||||
SOD323_135 | Active | Z8 | PDZ5.1BF ( 9340 548 52135 ) | ||||
PDZ5.6B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | Z9 | PDZ5.6B,115 ( 9340 548 53115 ) |
SOD323_145 | Active | Z9 | PDZ5.6BZ ( 9340 548 53145 ) | ||||
SOD323_135 | Active | Z9 | PDZ5.6BF ( 9340 548 53135 ) | ||||
PDZ6.2B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZA | PDZ6.2B,115 ( 9340 548 54115 ) |
SOD323_145 | Active | ZA | PDZ6.2BZ ( 9340 548 54145 ) | ||||
SOD323_135 | Active | ZA | PDZ6.2BF ( 9340 548 54135 ) | ||||
PDZ6.8B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZB | PDZ6.8B,115 ( 9340 548 55115 ) |
SOD323_145 | Active | ZB | PDZ6.8BZ ( 9340 548 55145 ) | ||||
SOD323_135 | Active | ZB | PDZ6.8BF ( 9340 548 55135 ) | ||||
PDZ7.5B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZC | PDZ7.5B,115 ( 9340 548 56115 ) |
SOD323_145 | Active | ZC | PDZ7.5BZ ( 9340 548 56145 ) | ||||
SOD323_135 | Active | ZC | PDZ7.5BF ( 9340 548 56135 ) | ||||
PDZ8.2B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZD | PDZ8.2B,115 ( 9340 548 57115 ) |
SOD323_145 | Active | ZD | PDZ8.2BZ ( 9340 548 57145 ) | ||||
SOD323_135 | Active | ZD | PDZ8.2BF ( 9340 548 57135 ) | ||||
PDZ9.1B | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_115 | Active | ZE | PDZ9.1B,115 ( 9340 548 58115 ) |
SOD323_145 | Active | ZE | PDZ9.1BZ ( 9340 548 58145 ) | ||||
SOD323_135 | Active | ZE | PDZ9.1BF ( 9340 548 58135 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PDZ10B/A | 934059889115 | |||||
PDZ12B/A | 934059893115 | |||||
PDZ13B/A | 934059901115 | |||||
PDZ13B/DG | 934062741115 | |||||
PDZ15B/A | 934059907115 | |||||
PDZ15B/A2 | 934062938115 | |||||
PDZ15B/DG | 934062742115 | |||||
PDZ15B/G | 934058413115 | |||||
PDZ16B/G | 934058414115 | |||||
PDZ18B/A | 934059913115 | |||||
PDZ18B/A2 | 934062939115 | |||||
PDZ2.4B/A | 934059914115 | |||||
PDZ2.7B/A | 934059915135 | |||||
PDZ2.7B/A | 934059915115 | |||||
PDZ2.7B/DG | 934061203115 | |||||
PDZ20B/A | 934059916115 | |||||
PDZ20B/DG | 934062812115 | |||||
PDZ27B/A | 934059917115 | |||||
PDZ27B/A2 | 934062941115 | |||||
PDZ3.3B/A | 934059918115 | |||||
PDZ3.6B/A | 934059912115 | |||||
PDZ3.6B/DG | 934062744115 | |||||
PDZ3.9B/A | 934059911115 | |||||
PDZ33B/A | 934059909115 | |||||
PDZ4.3B/A | 934059908135 | |||||
PDZ4.3B/A | 934059908115 | |||||
PDZ4.7B/A | 934059906115 | |||||
PDZ4.7B/DG | 934062745115 | |||||
PDZ5.1B/A | 934059905115 | |||||
PDZ5.1B/DG | 934061204115 | |||||
PDZ5.1B/G | 934058415115 | |||||
PDZ5.6B/A | 934059904115 | |||||
PDZ5.6B/A2 | 934062942115 | |||||
PDZ5.6B/DG | 934061205115 | |||||
PDZ5.6B/G | 934058416115 | |||||
PDZ6.2B/A | 934059903115 | |||||
PDZ6.2B/DG | 934062746115 | |||||
PDZ6.8B/A | 934059902115 | |||||
PDZ7.5B/A | 934059899115 | |||||
PDZ7.5B/A2 | 934062943115 | |||||
PDZ8.2B/A | 934059898115 | |||||
PDZ8.2B/DG | 934061746115 | |||||
PDZ9.1B/A | 934059897115 | |||||
PDZ9.1B/DG | 934061206115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDZ10B | PDZ10B,115 | PDZ10B | week 31, 2003 | ||
PDZ10B | PDZ10BZ | PDZ10B | week 25, 2019 | ||
PDZ10B | PDZ10BF | PDZ10B | week 25, 2019 | ||
PDZ11B | PDZ11B,115 | PDZ11B | week 31, 2003 | ||
PDZ11B | PDZ11BZ | PDZ11B | week 25, 2019 | ||
PDZ11B | PDZ11BF | PDZ11B | week 25, 2019 | ||
PDZ12B | PDZ12B,115 | PDZ12B | week 31, 2003 | ||
PDZ12B | PDZ12BZ | PDZ12B | week 25, 2019 | ||
PDZ12B | PDZ12BF | PDZ12B | week 25, 2019 | ||
PDZ13B | PDZ13B,115 | PDZ13B | week 31, 2003 | ||
PDZ13B | PDZ13BZ | PDZ13B | week 25, 2019 | ||
PDZ13B | PDZ13B,135 | PDZ13B | Always Pb-free | ||
PDZ15B | PDZ15B,115 | PDZ15B | week 31, 2003 | ||
PDZ15B | PDZ15BZ | PDZ15B | week 25, 2019 | ||
PDZ15B | PDZ15B,135 | PDZ15B | Always Pb-free | ||
PDZ16B | PDZ16B,115 | PDZ16B | week 31, 2003 | ||
PDZ16B | PDZ16BZ | PDZ16B | week 25, 2019 | ||
PDZ16B | PDZ16B,135 | PDZ16B | Always Pb-free | ||
PDZ18B | PDZ18B,115 | PDZ18B | week 31, 2003 | ||
PDZ18B | PDZ18BZ | PDZ18B | week 25, 2019 | ||
PDZ18B | PDZ18BF | PDZ18B | week 25, 2019 | ||
PDZ2.4B | PDZ2.4B,115 | PDZ2.4B | week 31, 2003 | ||
PDZ2.4B | PDZ2.4BZ | PDZ2.4B | week 25, 2019 | ||
PDZ2.4B | PDZ2.4BF | PDZ2.4B | week 25, 2019 | ||
PDZ2.7B | PDZ2.7B,115 | PDZ2.7B | week 31, 2003 | ||
PDZ2.7B | PDZ2.7BZ | PDZ2.7B | week 25, 2019 | ||
PDZ2.7B | PDZ2.7B,135 | PDZ2.7B | week 31, 2003 | ||
PDZ20B | PDZ20B,115 | PDZ20B | week 31, 2003 | ||
PDZ20B | PDZ20BZ | PDZ20B | week 25, 2019 | ||
PDZ20B | PDZ20BF | PDZ20B | week 25, 2019 | ||
PDZ22B | PDZ22B,115 | PDZ22B | week 31, 2003 | ||
PDZ22B | PDZ22BZ | PDZ22B | week 25, 2019 | ||
PDZ22B | PDZ22B,135 | PDZ22B | week 31, 2003 | ||
PDZ24B | PDZ24B,115 | PDZ24B | week 31, 2003 | ||
PDZ24B | PDZ24BZ | PDZ24B | week 25, 2019 | ||
PDZ24B | PDZ24BF | PDZ24B | week 25, 2019 | ||
PDZ27B | PDZ27B,115 | PDZ27B | week 31, 2003 | ||
PDZ27B | PDZ27BZ | PDZ27B | week 25, 2019 | ||
PDZ27B | PDZ27BF | PDZ27B | week 25, 2019 | ||
PDZ3.0B | PDZ3.0B,115 | PDZ3.0B | week 31, 2003 | ||
PDZ3.3B | PDZ3.3B,115 | PDZ3.3B | week 31, 2003 | ||
PDZ3.3B | PDZ3.3BZ | PDZ3.3B | week 25, 2019 | ||
PDZ3.3B | PDZ3.3BF | PDZ3.3B | week 25, 2019 | ||
PDZ3.6B | PDZ3.6B,115 | PDZ3.6B | week 31, 2003 | ||
PDZ3.6B | PDZ3.6BZ | PDZ3.6B | week 25, 2019 | ||
PDZ3.6B | PDZ3.6BF | PDZ3.6B | week 25, 2019 | ||
PDZ3.9B | PDZ3.9B,115 | PDZ3.9B | week 31, 2003 | ||
PDZ3.9B | PDZ3.9BZ | PDZ3.9B | week 25, 2019 | ||
PDZ3.9B | PDZ3.9BF | PDZ3.9B | week 25, 2019 | ||
PDZ30B | PDZ30B,115 | PDZ30B | week 31, 2003 | ||
PDZ30B | PDZ30BZ | PDZ30B | week 25, 2019 | ||
PDZ30B | PDZ30BF | PDZ30B | week 25, 2019 | ||
PDZ33B | PDZ33B,115 | PDZ33B | week 31, 2003 | ||
PDZ33B | PDZ33BZ | PDZ33B | week 25, 2019 | ||
PDZ33B | PDZ33BF | PDZ33B | week 25, 2019 | ||
PDZ36B | PDZ36B,115 | PDZ36B | week 31, 2003 | ||
PDZ36B | PDZ36BZ | PDZ36B | week 25, 2019 | ||
PDZ36B | PDZ36BF | PDZ36B | week 25, 2019 | ||
PDZ4.3B | PDZ4.3B,115 | PDZ4.3B | week 31, 2003 | ||
PDZ4.3B | PDZ4.3BZ | PDZ4.3B | week 25, 2019 | ||
PDZ4.3B | PDZ4.3B,135 | PDZ4.3B | week 31, 2003 | ||
PDZ4.7B | PDZ4.7B,115 | PDZ4.7B | week 31, 2003 | ||
PDZ4.7B | PDZ4.7BZ | PDZ4.7B | week 25, 2019 | ||
PDZ4.7B | PDZ4.7B,135 | PDZ4.7B | Always Pb-free | ||
PDZ5.1B | PDZ5.1B,115 | PDZ5.1B | week 31, 2003 | ||
PDZ5.1B | PDZ5.1BZ | PDZ5.1B | week 25, 2019 | ||
PDZ5.1B | PDZ5.1BF | PDZ5.1B | week 25, 2019 | ||
PDZ5.6B | PDZ5.6B,115 | PDZ5.6B | week 31, 2003 | ||
PDZ5.6B | PDZ5.6BZ | PDZ5.6B | week 25, 2019 | ||
PDZ5.6B | PDZ5.6BF | PDZ5.6B | week 25, 2019 | ||
PDZ6.2B | PDZ6.2B,115 | PDZ6.2B | week 31, 2003 | ||
PDZ6.2B | PDZ6.2BZ | PDZ6.2B | week 25, 2019 | ||
PDZ6.2B | PDZ6.2BF | PDZ6.2B | week 25, 2019 | ||
PDZ6.8B | PDZ6.8B,115 | PDZ6.8B | week 31, 2003 | ||
PDZ6.8B | PDZ6.8BZ | PDZ6.8B | week 25, 2019 | ||
PDZ6.8B | PDZ6.8BF | PDZ6.8B | week 25, 2019 | ||
PDZ7.5B | PDZ7.5B,115 | PDZ7.5B | week 31, 2003 | ||
PDZ7.5B | PDZ7.5BZ | PDZ7.5B | week 25, 2019 | ||
PDZ7.5B | PDZ7.5BF | PDZ7.5B | week 25, 2019 | ||
PDZ8.2B | PDZ8.2B,115 | PDZ8.2B | week 31, 2003 | ||
PDZ8.2B | PDZ8.2BZ | PDZ8.2B | week 25, 2019 | ||
PDZ8.2B | PDZ8.2BF | PDZ8.2B | week 25, 2019 | ||
PDZ9.1B | PDZ9.1B,115 | PDZ9.1B | week 31, 2003 | ||
PDZ9.1B | PDZ9.1BZ | PDZ9.1B | week 25, 2019 | ||
PDZ9.1B | PDZ9.1BF | PDZ9.1B | week 25, 2019 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
PDZ-B_SER | Single Zener diodes | Data sheet | 2022-12-21 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.