×

SOD1608

SOD1608

plastic, leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body

Package information

Package information Package name Package description Reference Date
SOD1608 DFN1608D-2 plastic, leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body 2011-11-29

Related documents

File name Title Type Date
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOD1608 3D model for products with SOD1608 package Design support 2019-10-07
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1608D-2_SOD1608D_mk plastic, leadless ultra small plastic package; 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body Marcom graphics 2017-01-28
SOD1608 plastic, leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body Package information 2022-05-27
SOD1608_315 DFN1608D-2; Leadless ultra small package; Reel pack, SMD 7" Q1/T1 standard product orientation Orderable part number ending ,315 or YL Ordering code (12NC) ending 315 Packing information 2020-04-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
PMEG2010EPK-Q 20 V, 1 A low VF Schottky barrier rectifier
PMEG2020EPK-Q 20 V, 2 A low VF Schottky barrier rectifier
PMEG4020EPK-Q 40 V, 2 A low VF Schottky barrier rectifier
PMEG2015EPK-Q 20 V, 1.5 A low VF Schottky barrier rectifier
PMEG2005EPK-Q 20 V, 0.5 A low VF Schottky barrier rectifier
PMEG4005EPK-Q 40 V, 0.5 A low VF Schottky barrier rectifier
PMEG4010EPK-Q 40 V, 1 A low VF Schottky barrier rectifier
PMEG4015EPK-Q 40 V, 1.5 A low VF Schottky barrier rectifier

Diodes

Type number Description Quick access
PMEG2010EPK-Q 20 V, 1 A low VF Schottky barrier rectifier
PMEG2020EPK-Q 20 V, 2 A low VF Schottky barrier rectifier
PMEG4020EPK-Q 40 V, 2 A low VF Schottky barrier rectifier
PMEG4005EPK 40 V, 0.5 A low VF Schottky barrier rectifier
PMEG2020EPK 20 V, 2 A low VF Schottky barrier rectifier
PMEG4010EPK 40 V, 1 A low VF Schottky barrier rectifier
PMEG2015EPK-Q 20 V, 1.5 A low VF Schottky barrier rectifier
PMEG2005EPK-Q 20 V, 0.5 A low VF Schottky barrier rectifier
PMEG2015EPK 20 V, 1.5 A low VF Schottky barrier rectifier
PMEG4005EPK-Q 40 V, 0.5 A low VF Schottky barrier rectifier
PMEG2010EPK 20 V, 1 A low VF Schottky barrier rectifier
PMEG4010EPK-Q 40 V, 1 A low VF Schottky barrier rectifier
PMEG4015EPK 40 V, 1.5 A low VF Schottky barrier rectifier
PMEG4020EPK 40 V, 2 A low VF Schottky barrier rectifier
PMEG4015EPK-Q 40 V, 1.5 A low VF Schottky barrier rectifier
PMEG2005EPK 20 V, 0.5 A low VF Schottky barrier rectifier