Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD1608 | DFN1608D-2 | plastic, leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body | 2011-11-29 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOD1608 | 3D model for products with SOD1608 package | Design support | 2019-10-07 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1608D-2_SOD1608D_mk | plastic, leadless ultra small plastic package; 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body | Marcom graphics | 2017-01-28 |
SOD1608 | plastic, leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.94 mm pitch; 1.6 mm x 0.8 mm x 0.37 mm body | Package information | 2022-05-27 |
SOD1608_315 | DFN1608D-2; Leadless ultra small package; Reel pack, SMD 7" Q1/T1 standard product orientation Orderable part number ending ,315 or YL Ordering code (12NC) ending 315 | Packing information | 2020-04-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PMEG2010EPK-Q | 20 V, 1 A low VF Schottky barrier rectifier | |
PMEG2005EPK-Q | 20 V, 0.5 A low VF Schottky barrier rectifier | |
PMEG2020EPK-Q | 20 V, 2 A low VF Schottky barrier rectifier | |
PMEG4010EPK-Q | 40 V, 1 A low VF Schottky barrier rectifier | |
PMEG2015EPK-Q | 20 V, 1.5 A low VF Schottky barrier rectifier | |
PMEG4015EPK-Q | 40 V, 1.5 A low VF Schottky barrier rectifier | |
PMEG4005EPK-Q | 40 V, 0.5 A low VF Schottky barrier rectifier | |
PMEG4020EPK-Q | 40 V, 2 A low VF Schottky barrier rectifier |
Diodes
Type number | Description | Quick access |
---|---|---|
PMEG2010EPK | 20 V, 1 A low VF Schottky barrier rectifier | |
PMEG2010EPK-Q | 20 V, 1 A low VF Schottky barrier rectifier | |
PMEG2005EPK-Q | 20 V, 0.5 A low VF Schottky barrier rectifier | |
PMEG2020EPK | 20 V, 2 A low VF Schottky barrier rectifier | |
PMEG4015EPK | 40 V, 1.5 A low VF Schottky barrier rectifier | |
PMEG4005EPK | 40 V, 0.5 A low VF Schottky barrier rectifier | |
PMEG2005EPK | 20 V, 0.5 A low VF Schottky barrier rectifier | |
PMEG4020EPK | 40 V, 2 A low VF Schottky barrier rectifier | |
PMEG2020EPK-Q | 20 V, 2 A low VF Schottky barrier rectifier | |
PMEG2015EPK | 20 V, 1.5 A low VF Schottky barrier rectifier | |
PMEG4010EPK-Q | 40 V, 1 A low VF Schottky barrier rectifier | |
PMEG2015EPK-Q | 20 V, 1.5 A low VF Schottky barrier rectifier | |
PMEG4010EPK | 40 V, 1 A low VF Schottky barrier rectifier | |
PMEG4015EPK-Q | 40 V, 1.5 A low VF Schottky barrier rectifier | |
PMEG4005EPK-Q | 40 V, 0.5 A low VF Schottky barrier rectifier | |
PMEG4020EPK-Q | 40 V, 2 A low VF Schottky barrier rectifier |