74LVC16244ADGG-Q100
|
16-bit buffer/line driver; 5 V input/output tolerant; 3-state |
|
74LVCH16245ADGG
|
16-bit bus transceiver with direction pin; 5 V tolerant; 3-state |
|
74ALVC16244DGG
|
2.5 V / 3.3 V 16-bit buffer/line driver; 3-state |
|
74LVC16245ADGG
|
16-bit bus transceiver with direction pin; 5 V tolerant; 3-state |
|
74LVCH16541ADGG
|
16-bit buffer/line driver; 3-state |
|
74LVC162373ADGG
|
16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant
inputs/outputs; 3-state |
|
74LVT16240ADGG
|
3.3 V 16-bit inverting buffer/driver; 3-state |
|
74ABT162244DGG
|
16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state |
|
74LVTH16244BDGG
|
3.3 V 16-bit buffer/driver; 3-state |
|
74ALVCH16245DGG
|
16-bit transceiver with direction pin; 3-state |
|
74LVT16244BDGG
|
3.3 V 16-bit buffer/driver; 3-state |
|
74LVCH162374ADGG
|
16-bit edge-triggered D-type flip-flop with 30 Ohm series termination resistors; 5 V
input/output tolerant; 3-state |
|
74LVCH16244ADGG
|
16-bit buffer/line driver; 5 V input/output tolerant; 3-state |
|
74ABT16245BDGG
|
16-bit bus transceiver; 3-state |
|
74ALVCH16244DGG
|
2.5 V / 3.3 V 16-bit buffer/line driver; 3-state |
|
74ALVCH162244DGG
|
16-bit buffer/line driver with 30 Ohm termination resistor; 3-state |
|
74LVC162245ADGG
|
16-bit transceiver with direction pin; 30 Ω series termination resistors;
5 V tolerant input/output; 3-state |
|
74ALVT162245DGG
|
16-bit transceiver with 30 Ohm termination resistors; 3-state |
|
74ABT162245ADGG
|
16-bit bus transceiver with 30 Ohm series termination resistors;
3-state |
|
74ALVC16245DGG
|
16-bit transceiver with direction pin; 3-state |
|
74LVC16240ADGG-Q100
|
16-bit buffer/line driver with 5 V tolerant inputs/outputs; inverting;
3-state |
|
74ALVT16373DGG
|
16-bit transparent D-type latch; 3-state |
|
74ALVC164245DGG
|
16-bit dual supply translating transceiver; 3-state |
|
74LVT162374DGG
|
3.3 V 16-bit edge-triggered D-type flip-flop with 30 Ohm termination resistors;
3-state |
|
74LVT16373ADGG
|
3.3 V 16-bit transparent D-type latch; 3-state |
|
74LVC16374ADGG-Q100
|
16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state |
|
74ABT16244ADGG
|
16-bit buffer/line driver; 3-state |
|
74LVCH16245ADGG-Q100
|
16-bit bus transceiver with direction pin; 5 V tolerant; 3-state |
|
74LVC16245ADGG-Q100
|
16-bit bus transceiver with direction pin; 5 V tolerant; 3-state |
|
74LVTN16244BDGG
|
3.3 V 16-bit buffer/driver; 3-state |
|
74LVTH16245BDGG
|
3.3 V 16-bit transceiver; 3-state |
|
74LVCH16374ADGG
|
16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state |
|
74LVC16374ADGG
|
16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state |
|
74LVCH162373ADGG
|
16-bit D-type transparent latch; 30 Ohm series termination resistors; 5 V tolerant
inputs/outputs; 3-state |
|
74LVC16373ADGG
|
16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state |
|
74LVCH16374ADGG-Q100
|
16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state |
|
74ALVT16244DGG
|
16-bit buffer/line driver; 3-state |
|
74LVT162244BDGG
|
3.3 V 16-bit buffer/driver with 30 Ohm termination resistors;
3-state |
|
74LVC16241ADGG
|
16-bit buffer/line driver with 5 V tolerant inputs/outputs;
3-state |
|
74ABT16240ADGG
|
16-bit inverting buffer/line driver; 3-state |
|
74LVTH16374ADGG
|
3.3 V 16-bit edge-triggered D-type flip-flop; 3-state |
|
74LVC16240ADGG
|
16-bit buffer/line driver with 5V tolerant inputs/outputs; inverting;
3-state |
|
74LVT162240ADGG
|
3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state |
|
74LVT162373DGG
|
3.3 V 16-bit transparent D-type latch with 30 Ohm termination resistors;
3-state |
|
74AVC16T245DGG
|
16-bit dual supply translating transceiver with configurable voltage translation; 3-state |
|
74LVTN16245BDGG
|
3.3 V 16-bit transceiver; 3-state |
|
74LVCH16373ADGG-Q100
|
16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state |
|
74ALVCH16374DGG
|
2.5 V/3.3 V 16-bit edge-triggered D-type flip-flop; 3-state |
|
74LVC162245ADGG-Q100
|
16-bit transceiver with direction pin; 30 Ω series termination resistors;
5 V tolerant input/output; 3-state |
|
74LVCH162244ADGG
|
16-bit buffer/line driver; 30 Ohm series termination resistors;
5 V tolerant input/output; 3-state |
|
74LVCH162245ADGG
|
16-bit transceiver with direction pin; 30 Ω series termination resistors;
5 V tolerant input/output; 3-state |
|
74LVT16374ADGG
|
3.3 V 16-bit edge-triggered D-type flip-flop; 3-state |
|
74LVC16244ADGG
|
16-bit buffer/line driver; 5 V input/output tolerant; 3-state |
|
74LVT16245BDGG
|
3.3 V 16-bit transceiver; 3-state |
|
74LVC162244ADGG
|
16-bit buffer/line driver; 30 Ohm series termination resistors;
5 V tolerant input/output; 3-state |
|
74LVCH16244ADGG-Q100
|
16-bit buffer/line driver; 5 V input/output tolerant; 3-state |
|
74LVCH16373ADGG
|
16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state |
|
74AVCH16T245DGG
|
16-bit dual supply translating transceiver with configurable voltage translation; 3-state |
|
74LVT162245BDGG
|
3.3 V 16-bit transceiver with 30 Ohm termination resistors; 3-state |
|
74ALVCH162245DGG
|
16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state |
|
74ABTH162245ADGG
|
16-bit bus transceiver with 30 Ohm series termination resistors;
3-state |
|
74ALVC164245DGG-Q100
|
16-bit dual supply translating transceiver; 3-state |
|
74ALVCH16373DGG
|
2.5 V/3.3 V 16-bit D-type transparent latch; 3-state |
|
74LVC16373ADGG-Q100
|
16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state |
|