Uninterruptible Power Supply (UPS)

Reliability of power sources is an increasing challenge in many sectors and battery-backed uninterruptable power supplies (UPS) are one option to protect and keep electronic equipment operating in the event of grid power failure. The three major UPS configurations are offline (also called standby and battery backup), line-interactive and online double conversion. While online systems are the most complex and costly, they provide waveform conditioning during normal mains supply and are becoming bidirectional to connect to smart grids. To deliver all of this, UPS systems have become more reliable and offer greater availability while reducing energy losses and costs with the move to transformerless and modular systems.

  • Block diagram
  • Design considerations
  • Design resources
  • Product listing
  • Videos
  • Videos
  • Support

Block diagram

AC/DC Power management Batterymanagementsystem PoE / PoUSB Multi-levelinverter Switch / Bypass Sensorsinterface Commsinterdace Signalprocessing Gatedriver HMIRGB LEDs/ ColorScreen aaa-042450 Sensors CPU Single or3-phase grid Wired / Wireless Direct AC bypass (offline only) Highlighted components are Nexperia focus products.

Power sourcing equipment (PoE / PoUSB)

Communications interface

Gate driver

Human-Machine interface

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • UPS systems can be either offline or online, with online offering  zero time delay when switching its power source compared
  • Design must ensure adequate load balancing, voltage, and current protection, charge and discharge control, thermal management, fan control, monitoring, and communications.
  • Designs can use a two-level topology but three-level Neutral Point Clamped (NPC) inverter topologies (T-NPC, A-NPC, or I-NPC) offer better efficiency and reduce EMI