NEVB-NGD4300GC - 120 V, 4 A half-bridge gate driver evaluation board
NGD4300 application board is designed for evaluating NGD4300, which is a 120V High-side and Low-side gate driver with 4A source and 5A sink peak current capability. This application board can be used to evaluate the behavior and performance of the gate driver in a buck converter environment.
Key features & benefits
- High performance driver with input and output interface
- Ability to test most data sheer parameters
- Ability to compare performance of various drivers with compatible pinout
Products on the board (4)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NGD4300DD-Q100 | 4 A peak high-performance dual MOSFET gate driver | Production | |
|
|
NGD4300GC | 4 A peak high-performance dual MOSFET gate driver | Production | |
|
|
NGD4300DD | 4 A peak high-performance dual MOSFET gate driver | Production | |
|
|
NGD4300D | 4 A peak high-performance dual MOSFET gate driver | Production |
Products on the board (4)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NGD4300DD-Q100 | 4 A peak high-performance dual MOSFET gate driver | Production | |
|
|
NGD4300GC | 4 A peak high-performance dual MOSFET gate driver | Production | |
|
|
NGD4300DD | 4 A peak high-performance dual MOSFET gate driver | Production | |
|
|
NGD4300D | 4 A peak high-performance dual MOSFET gate driver | Production |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90032 | NGD4300 gate driver evaluation board | User manual | 2024-09-16 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.