NEVB-NEX90530BPA-Q100 - 3-40 V, 300 mA ultra-low Iq LDO evaluation board
This evaluation board (EVB) is designed for NEX90530BPA-Q100. It helps engineers to evaluate
the operation and performance of NEX90530BPA-Q100. The NEX90530BPA-Q100 device is an
LDO designed for up to a 40 V input voltage with maximum 300 mA output current.
Products on the board (6)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NEX90530APA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
|
|
NEX90530BPA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
|
|
NEX90230APA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
|
|
NEX90230BPA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
|
|
NEX90515APA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
|
|
NEX90515BPA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production |
Products on the board (6)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NEX90530APA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
|
|
NEX90530BPA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
|
|
NEX90230APA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
|
|
NEX90230BPA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
|
|
NEX90515APA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
|
|
NEX90515BPA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production |
Documentation (1)
| File name | Title | Type | Date |
|---|---|---|---|
| UM90051 | NEX90530BPA-Q100 300 mA, 40 V low Iq (5.3 mA) LDO evaluation board | User manual | 2026-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.