NEVB-NEX80806DA - 85-264 Vac to 24 Vdc, 1 A flyback converter evaluation board
The Nexperia NEVB-NEX80806DA board is a reference design of a multimode flyback converter. It enables testing of the functionality and performance of the NEX80806 flyback converter. By simple re-work, the user can add NEX81811 (synchronous rectifier controller) and N-channel power MOSFET to evaluate synchronous flyback converter as well. The 1-layer PCB layout enables easy adaption of this board into a real industrial application of auxilliary power supply.
Key features & benefits
- Universal Input voltage range: 85VAC to 264VAC
- Output voltage: 24V/1A
- Efficiency up to 90.54% at full load @230VAC
- Ripple and noise less than 90mV at full range
- Standby input power less than 120mW @264VAC
- Startup delay less than 0.8s at full range
- Meet EN55022 Class B conducted EMI standard
- Input brown-in/ brown-out
- Output over voltage protection
- Output short circuit protection
- Size 79mm*50mm*24.5mm
Products on the board (5)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NEX80806DA | Adaptive multi-mode flyback controller, 65 kHz, with peak load mode, Over Current Protection (OCP) with a constant output voltage | Production | |
|
|
TL431AIDBZR | Voltage regulator diodes | Production | |
|
|
US1M | 1000 V, 1 A ultrafast recovery rectifier in SMA | Production | |
|
|
PNU65010ER | 650 V, 1 A ultrafast recovery rectifier | Production | |
|
|
PNE20010EXD | 200 V, 1 A hyperfast recovery rectifier | Production |
Products on the board (5)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
|
NEX80806DA | Adaptive multi-mode flyback controller, 65 kHz, with peak load mode, Over Current Protection (OCP) with a constant output voltage | Production | |
|
|
TL431AIDBZR | Voltage regulator diodes | Production | |
|
|
US1M | 1000 V, 1 A ultrafast recovery rectifier in SMA | Production | |
|
|
PNU65010ER | 650 V, 1 A ultrafast recovery rectifier | Production | |
|
|
PNE20010EXD | 200 V, 1 A hyperfast recovery rectifier | Production |
Documentation (3)
| File name | Title | Type | Date |
|---|---|---|---|
| flyback_controller_leaflet | NEX806xx/NEX808xx wide Vcc range quasi-resonant/multi-mode flyback controller | Leaflet | 2024-10-17 |
| synchronous_rectifier_leaflet | NEX81801/NEX81802 adaptive synchronous rectifier controller | Leaflet | 2024-10-17 |
| UM90078 | NEVB-NEX80806DA Evaluation board | User manual | 2025-10-16 |
Support
<p>Please visit our <a href="https://nexperia.service-now.com/community">engineer exchange forum</a> or <a href="https://www.nexperia.com/support/">contact us</a> for further support.</p>