Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Chemical content 74HCS174PW-Q100

Nexperia is committed to being a proactive and sustainable company, which is why chemical content information for our semiconductor products is publicly available from our website. This data serves our customers with the relevant information to assess compliance with national and international legal standards, including EU/CN RoHS, REACH, and California Proposition 65. With this detailed level of data directly retrieved from our product database, Nexperia is sticking to the highest standards in semiconductor industry. Further information is available under Environment.

12NC OPN Type No. Package State MSL
93569243111874HCS174PW-Q100J74HCS174PW-Q100SOT403-1 (TSSOP16)RFS1
REACHCompliant with Regulation 1907/2006/EC (REACH). Does not contain REACH SVHC substances exceeding 1000 ppm of the article.
EU RoHSCompliant with Directive 2011/65/EU, amended by Directive 2015/863/EU, on the restriction of the use of certain hazardous substances in electrical and electronic equipment ('RoHS 2 amended') without exemptions.
CN RoHSCompliant with Chinese ACPEIP (Administration on the Control of Pollution Caused by Electronic Information Products) (CN RoHS) without exemptions.
ELVCompliant with Directive 2000/53/EC, amended by Directive 2023/533, on end of life vehicles (ELV) without exemptions.
PFASDoes not contain any intentionally added per- and polyfluoroalkyl substances (PFAS).
CA Proposition 65Contains California Proposition 65 substance(s) [at the article level]: substance 7440-02-0: 5512 ppm; substance 1333-86-4: 1200 ppm;
IEC 62474Contains IEC 62474 substance(s) [at the article level]: substance 7440-02-0: 5512 ppm; substance 1333-86-4: 1200 ppm;
Precious MetalsContains precious metals [Ag, Au, Pd, Pt; at the article level]: substance 7440-22-4: 2214 ppm; substance 7440-05-3: 114 ppm; substance 7440-57-5: 57 ppm;
RHF IndicatorLead-free and halogen-free according to Nexperia's halogen-free definition.
RHF-2006 indicator DEU/CN RoHS-compliantHalogen-free
Material Material Group Substance CAS No. Mass (mg) Material (%) Product (%)
AdhesiveFillerSilver (Ag)7440-22-40.11685077.9000000.221363
AdhesivePolymerAcrylic resin0.02280015.2000000.043193
AdhesivePolymerResin system0.0103506.9000000.019607
Adhesive Total0.150000100.0000000.284163
DieDoped siliconSilicon (Si)7440-21-30.150835100.0000000.285745
Die Total0.150835100.0000000.285745
Lead FrameCopper alloyCopper (Cu)7440-50-819.89362796.05807337.686903
Lead FrameCopper alloyIron (Fe)7439-89-60.4898402.3652340.927963
Lead FrameCopper alloyZinc (Zn)7440-66-60.0204100.0985510.038665
Lead FrameCopper alloyPhosphorus (P)7723-14-00.0061230.0295660.011600
Base Alloy C19400 Total20.41000098.55142438.665131
Lead FramePure metal layerNickel (Ni)7440-02-00.2910001.4051180.551276
Pre-Plating 1 Total0.2910001.4051180.551276
Lead FramePure metal layerPalladium (Pd)7440-05-30.0060000.0289720.011367
Pre-Plating 2 Total0.0060000.0289720.011367
Lead FramePure metal layerGold (Au)7440-57-50.0030000.0144860.005683
Pre-Plating 3 Total0.0030000.0144860.005683
Lead Frame Total20.710000100.00000039.233457
Mould CompoundFillerSilica fused60676-86-024.81494478.33000047.009948
Mould CompoundPolymerEpoxy resin system2.8074828.8620005.318553
Mould CompoundFlame retardantMagnesium hydroxide (Mg(OH)2)1309-42-81.9324806.1000003.660930
Mould CompoundPolymerPhenolic resin1.8716545.9080003.545700
Mould CompoundFillerSilica7631-86-90.1900800.6000000.360092
Mould CompoundPigmentCarbon black1333-86-40.0633600.2000000.120031
Mould Compound Total31.680000100.00000060.015254
WirePure metalCopper (Cu)7440-50-80.095745100.0000000.181381
Wire Total0.095745100.0000000.181381
74HCS174PW-Q100 Total52.786580100.000000
Notes
Report created on 2025-11-03 10:37:14 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
Pb-free Soldering Pb Soldering No. of Processing Cycles
PPT MPPT PPT MPPT
260 °C40 s235 °C30 s3
Notes
Report created on 2025-11-03 10:37:14 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.
部件名称
Material
有毒或有害物质和元素 (Toxic or hazardous substances and elements)
铅 (Pb) 镉 (Cd) 汞 (Hg) 六价铬 (Cr6+) 多溴联苯 (PBB) 多溴二苯醚 (PBDE)
胶黏剂 (Adhesive)
半导体芯片 (Die)
基底合金 (Base Alloy)
预镀层1 (Pre-Plating 1)
预镀层2 (Pre-Plating 2)
预镀层3 (Pre-Plating 3)
模封料 (Mould Compound)
导线 (Wire)
表示该有害物质在该部件所有均质材料中的含量均在 GB/T 26572 规定的限量要求以下
Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572.
表示该有害物质至少在该部件的某一均质材料中的含量超出 GB/T 26572 规定的限量要求
Indicates that said hazardous substance contained in at least one of the homogeneous materials used for this part is above the limit requirement of GB/T 26572.
EFUP Icon 该半导体产品具有无限期的环保使用期限(EFUP)。
This semiconductor product has an indefinite environmental friendly use period (EFUP).
Notes
Report created on 2025-11-03 10:37:14 CET+0100
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, Nexperia does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. Nexperia may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing locations. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents, or other industrial or intellectual property rights.