Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| GAN039-650NBB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212 package | Production | |
| GAN039-650NTB | 650 V, 33 mOhm Gallium Nitride (GaN) FET in a CCPAK1212i package | Production | |
| GAN041-650WSB | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247 package | Production | |
| GAN063-650WSA | 650 V, 50 mΩ Gallium Nitride (GaN) FET | EndOfLife | |
| GAN080-650EBE | 650 V, 80 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | Production | |
| GAN111-650WSB | 650 V, 97 mOhm Gallium Nitride (GaN) FET in a TO-247 package | Production | |
| GAN140-650EBE | 650 V, 140 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | Production | |
| GAN140-650FBE | 650 V, 140 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package | Production | |
| GAN190-650EBE | 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package | Production | |
| GAN190-650FBE | 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package | Production | |
| GANC035-650TBH | 650 V, 35 mOhm Gallium Nitride (GaN) FET in a TOLL package | Production | |
| GANC035-650UTH | 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TOLT package | Production | |
| GANC035-650VSH | 650 V, 35 mOhm Gallium Nitride (GaN) FET in a TO-247-4 package | Production | |
| GANC050-650TBH | 650 V, 50 mOhm Gallium Nitride (GaN) FET in a TOLL package | Development | |
| GANC050-650UTH | 650 V, 50 mOhm Gallium Nitride (GaN) FET in a TOLT package | Development | |
| GANC050-650VSH | 650 V, 50 mOhm Gallium Nitride (GaN) FET in a TO-247-4 package | Development | |
| GANC050-650WSH | 650 V, 50 mOhm Gallium Nitride (GaN) FET in a TO-247-3 package | Development | |
| GANC070-650TBH | 650 V, 70 mOhm Gallium Nitride (GaN) FET in a TOLL package | Production | |
| GANC070-650UTH | 650 V, 70 mOhm Gallium Nitride (GaN) FET in a TOLT package | Production | |
| GANC070-650WSH | 650 V, 70 mOhm Gallium Nitride (GaN) FET in a TO-247 package | Production | |
| GANE140-700BBA | 700 V, 140 mOhm Gallium Nitride (GaN) FET in DPAK package | Production | |
| GANE190-700BBA | 700 V, 190 mOhm Gallium Nitride (GaN) FET in DPAK package | Production | |
| GANE240-700BBA | 700 V, 240 mOhm Gallium Nitride (GaN) FET in DPAK package | Production | |
| GANE350-650FBA | 650 V, 350 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package | Production | |
| GANE350-700BBA | 700 V, 350 mOhm Gallium Nitride (GaN) FET in DPAK package | Production |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.