Low-voltage GaN bi-directional switches

Maximum efficiency, minimum footprint for bi-directional switching

Nexperia’s low-voltage GaN bi-directional switches (BDS) redefine current control, voltage blocking and power protection. With ultra-low conduction losses, ultra-fast switching and high power density, they provide an efficient alternative to back-to-back silicon MOSFETs. Intrinsic bi-directional capability simplifies system design while reducing PCB area, component count and thermal stress. Optimized for battery management systems, load switches, protection (OVP/OCP) and power path management, these devices deliver higher efficiency, faster response and improved reliability for smaller, cooler next-generation electronic systems.

 

Parametric search

Low-voltage GaN bi-directional switches
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
GANB012-040CBA 40 V, 12 mOhm bi-directional Gallium Nitride (GaN) FET in a 1.2 mm x 1.7 mm Wafer Level Chip-Scale Package (WLCSP) Production
GANB1R2-040QBA 40 V, 1.2 mOhm bi-directional Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN) Production
GANB4R8-040CBA 40 V, 4.8 mOhm bi-directional Gallium Nitride (GaN) FET in a 2.1 mm x 2.1 mm Wafer Level Chip-Scale Package (WLCSP) Production
GANB8R0-040CBA 40 V, 8.0 mOhm bi-directional Gallium Nitride (GaN) FET in a 1.7 mm x 1.7 mm Wafer Level Chip-Scale Package (WLCSP) Production
Visit our documentation center for all documentation

Leaflet (1)

File name Title Type Date
nexperia_document_leaflet_GaNFETs_2026.pdf Power GaN FETs Leaflet 2026-09-09

Marcom graphics (1)

File name Title Type Date
RS5824_WLCSP22-A-Combi_small.png SOT8086 Marcom image Marcom graphics 2024-06-11

Outline 3d (1)

File name Title Type Date
wlcsp22_sot8086_3d.png SOT8086-1; WLCSP22 Outline 3d 2026-07-23

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference