Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| GANE0R3-015QTL | 18 V, 0.32 mOhm Gallium Nitride (GaN) FET in a QFN 3.3 mm x 3.3 mm TSC package | Development | |
| GANE0R4-025QTL | 25 V, 0.41 mOhm Gallium Nitride (GaN) FET in a QFN 3.3 mm x 3.3 mm TSC package | Development | |
| GANE0R5-040QTL | 40 V, 0.5 mOhm Gallium Nitride (GaN) FET in a QFN 3.3 mm x 3.3 mm TSC package | Development | |
| GANE0R8-040QTL | 40 V, 0.84 mOhm Gallium Nitride (GaN) FET in a QFN 3.3 mm x 2.6 mm TSC package | Development |
Application note (2) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| AN90005.pdf | Understanding Power GaN FET data sheet parameters | Application note | 2026-10-01 |
| AN90004.pdf | Probing considerations for fast switching applications | Application note | 2026-10-01 |
Leaflet (1) |
|||
| File name | Title | Type | Date |
| nexperia_document_leaflet_GaNFETs_2026.pdf | Power GaN FETs | Leaflet | 2026-10-01 |
User manual (1) |
|||
| File name | Title | Type | Date |
| Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020.pdf | MOSFET & GaN FET Application Handbook | User manual | 2026-10-01 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.