Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| GAN3R2-100CBE | 100 V, 3.2 mOhm Gallium Nitride (GaN) FET in a 3.5 mm x 2.13 mm Wafer Level Chip-Scale Package (WLCSP) | Production | |
| GAN7R0-150LBE | 150 V, 7 mOhm Gallium Nitride (GaN) FET in a 2.2 mm x 3.2 mm x 0.774 mm Land Grid Array (LGA) package | Production | |
| GANE011-080CBA | AEC-Q101 qualified 80 V, 11 mOhm Gallium Nitride (GaN) FET in a 1.5 mm x 1.5 mm Wafer Level Chip-Scale Package (WLCSP) | Production | |
| GANE0R8-100QTM | 100 V, 0.75 mOhm Gallium Nitride (GaN) FET in a QFN 3 mm x 5 mm TSC package | Development | |
| GANE1R2-100QTM | 100 V, 1.2 mOhm Gallium Nitride (GaN) FET in a QFN 3.3 mm x 3.3 mm TSC package | Development | |
| GANE1R8-100QBA | 100 V, 1.8 mOhm Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN) | Production | |
| GANE2R7-100CBA | 100 V, 2.7 mOhm Gallium Nitride (GaN) FET in a 4.45 mm x 2.30 mm Wafer Level Chip-Scale Package (WLCSP) | Production | |
| GANE3R5-200QTM | 200 V, 3.5 mOhm Gallium Nitride (GaN) FET in a QFN 3 mm x 5 mm TSC package | Development | |
| GANE3R9-150QBA | 150 V, 3.9 mOhm Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN) | Production | |
| GANE7R0-100CBA | 100 V, 7.0 mOhm Gallium Nitride (GaN) FET in a 2.5 mm x 1.5 mm Wafer Level Chip-Scale Package (WLCSP) | Production | |
| GANE7R2-200QTM | 200 V, 7.2 mOhm Gallium Nitride (GaN) FET in a QFN 3 mm x 5 mm TSC package | Development |
Application note (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| AN90021.pdf | Power GaN technology: the need for efficient power conversion | Application note | 2020-08-14 |
Leaflet (1) |
|||
| File name | Title | Type | Date |
| nexperia_document_leaflet_GaNFETs_2026.pdf | Power GaN FETs | Leaflet | 2026-09-09 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| WLCSP8_SOT8072-combi_mk.png | wafer level chip-scale package; 8 solder bars; body: 3.5 x 2.13 x 0.429 mm | Marcom graphics | 2023-04-20 |
White paper (3) |
|||
| File name | Title | Type | Date |
| nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf | Whitepaper: GaN need for efficient conversion (Japanese) | White paper | 2021-05-20 |
| nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf | 白皮书: 功率GaN技术: 高效功率转换的需求 | White paper | 2020-08-17 |
| nexperia_whitepaper_gan_need_for_efficient_conversion.pdf | White paper: Power GaN technology: the need for efficient power conversion | White paper | 2020-07-23 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.