Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

650 - 700 V low-power GaN devices

Compact efficiency, redefined

Nexperia’s 650 V to 700 V, low-power GaN devices are optimized for compact, high-frequency power conversion where efficiency and footprint are critical. Ultra-fast switching and low losses enable smaller, lighter designs without compromising efficiency. Combined with compact, low-inductance packaging, Nexperia’s high-voltage GaN portfolio delivers reliable, easy-to-integrate solutions for next-generation low-power systems.

Parametric search

650 - 700 V low-power GaN devices
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
GAN041-650WSB 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247 package Production
GAN080-650EBE 650 V, 80 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package Production
GAN111-650WSB 650 V, 97 mOhm Gallium Nitride (GaN) FET in a TO-247 package Production
GAN140-650EBE 650 V, 140 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package Production
GAN140-650FBE 650 V, 140 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package Production
GAN190-650EBE 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 8 mm x 8 mm package Production
GAN190-650FBE 650 V, 190 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package Production
GANC035-650VSH 650 V, 35 mOhm Gallium Nitride (GaN) FET in a TO-247-4 package Production
GANE140-700BBA 700 V, 140 mOhm Gallium Nitride (GaN) FET in DPAK package Production
GANE190-700BBA 700 V, 190 mOhm Gallium Nitride (GaN) FET in DPAK package Production
GANE240-700BBA 700 V, 240 mOhm Gallium Nitride (GaN) FET in DPAK package Production
GANE350-650FBA 650 V, 350 mOhm Gallium Nitride (GaN) FET in a DFN 5 mm x 6 mm package Production
GANE350-700BBA 700 V, 350 mOhm Gallium Nitride (GaN) FET in DPAK package Production
Visit our documentation center for all documentation

Application note (2)

File name Title Type Date
AN90041.pdf Gate drive circuit design for Nexperia 650 V Enhancement mode (e-mode) GaN FETs Application note 2023-05-09
AN90021.pdf Power GaN technology: the need for efficient power conversion Application note 2020-08-14

Leaflet (2)

File name Title Type Date
nexperia_document_leaflet_GaNFETs_2025.pdf Power GaN FETs Leaflet 2025-03-10
nexperia_document_leaflet_GaNFETs_2025-CHN.pdf Power GaN FETs Chinese Leaflet 2025-03-10

Marcom graphics (1)

File name Title Type Date
DFN8080-8_SOT8074-1-combi_mk.png plastic thermal enhanced small outline package; no leads; 8 terminals; body: 8 x 8 x 0.9 mm Marcom graphics 2023-04-20

User manual (1)

File name Title Type Date
UM90045.pdf NX-HB-GAN111UL 2.0 kW half-bridge evaluation board user guide User manual 2025-02-10

White paper (3)

File name Title Type Date
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf Whitepaper: GaN need for efficient conversion (Japanese) White paper 2021-05-20
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf 白皮书: 功率GaN技术: 高效功率转换的需求 White paper 2020-08-17
nexperia_whitepaper_gan_need_for_efficient_conversion.pdf White paper: Power GaN technology: the need for efficient power conversion White paper 2020-07-23

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference