×

BSP50; BSP51; BSP52

NPN Darlington transistors

NPN Darlington transistor in a SOT223 plastic package.

PNP complements: BSP60, BSP61 and BSP62.

Features and benefits

  • High current (max. 1 A)
  • Low voltage (max. 80 V)
  • Integrated diode and resistor.
  • AEC-Q101 qualified

Applications

  • Industrial high gain amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)hFE [min]toff (ns)fT [min] (MHz)PolarityIC [max] (mA)VCES [max] (V)Ptot [max] (mW)ComplementIC [max] (mA)Ptot [max] (mW)VCES [max] (V)fT [min] (MHz)hFE [max]hFE [min]Automotive qualified
BSP50SOT223SC-736.5 x 3.5 x 1.6520001300200NPN1000451250BSP601000125045200>20002000N
BSP50-QSOT223SC-736.5 x 3.5 x 1.6520001300200NPN1000451250-1000125045200>20002000Y
BSP51SOT223SC-736.5 x 3.5 x 1.6520001300200NPN1000601250BSP611000125060200>20002000N
BSP51-QSOT223SC-736.5 x 3.5 x 1.6520001300200NPN1000601250-1000125060200>20002000Y
BSP52SOT223SC-736.5 x 3.5 x 1.6520001300200NPN1000801250BSP621000125080200>20002000N
BSP52-QSOT223SC-736.5 x 3.5 x 1.6520001300200NPN1000801250BSP62-Q1000125080200>20002000Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BSP50
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBSP50BSP50,115
( 9339 863 30115 )
BSP50-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBSP50BSP50-QX
( 9346 649 40115 )
BSP51
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBSP51BSP51,115
( 9339 863 40115 )
BSP51-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBSP51BSP51-QX
( 9346 649 39115 )
BSP52
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBSP52BSP52,115
( 9339 694 70115 )
BSP52-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBSP52BSP52-QX
( 9346 649 41115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BSP52/A934061085115
BSP52/AT934017980115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BSP50BSP50,115BSP50week 34, 2003
BSP50-QBSP50-QXBSP50-Q
BSP51BSP51,115BSP51week 34, 2003
BSP51-QBSP51-QXBSP51-Q
BSP52BSP52,115BSP52week 34, 2003
BSP52-QBSP52-QXBSP52-Q
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
BSP52NPN Darlington transistorData sheet2018-02-23
BSP50NPN Darlington transistorData sheet2018-06-06
BSP51NPN Darlington transistorData sheet2018-07-13
DERATSMDPower Derating Curves for SMDs; GeneralOther type1999-05-06
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.