×

74AUP1G3208

Low-power 3-input OR-AND gate

The 74AUP1G3208 is a single 3-input OR-AND gate. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP1G3208GF
NRND
Not for design in-----------XSON6
74AUP1G3208GMProduction0.8 - 3.6CMOS± 1.97.4701ultra low-40~1252906.5145XSON6
74AUP1G3208GNProduction0.8 - 3.6CMOS± 1.97.4701ultra low-40~12527511.7171XSON6
74AUP1G3208GSProduction0.8 - 3.6CMOS± 1.97.4701ultra low-40~12527214.8177XSON6
74AUP1G3208GWProduction0.8 - 3.6CMOS± 1.97.4701ultra low-40~12526438.6153TSSOP6
74AUP1G3208GXProduction0.8 - 3.6CMOS± 1.97.4701ultra low-40~125---X2SON6

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP1G3208GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132Activea274AUP1G3208GM,132
( 9352 806 17132 )
SOT886_115Activea274AUP1G3208GM,115
( 9352 806 17115 )
74AUP1G3208GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132Activea274AUP1G3208GN,132
( 9352 917 34132 )
74AUP1G3208GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132Activea274AUP1G3208GS,132
( 9352 928 58132 )
74AUP1G3208GW
TSSOP6
(SOT363-2)
SOT363-2SOT363-2_125Activea274AUP1G3208GW,125
( 9352 806 16125 )
74AUP1G3208GX
X2SON6
(SOT1255-2)
SOT1255-2SOT1255-2_147Activea274AUP1G3208GXZ
( 9353 084 66147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AUP1G3208GF9352813231322021-06-302021-12-3174AUP1G3208GS

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74AUP1G3208GM74AUP1G3208GM,13274AUP1G3208GMAlways Pb-free
    74AUP1G3208GM74AUP1G3208GM,11574AUP1G3208GMAlways Pb-free
    74AUP1G3208GN74AUP1G3208GN,13274AUP1G3208GNAlways Pb-free
    74AUP1G3208GS74AUP1G3208GS,13274AUP1G3208GSAlways Pb-free
    74AUP1G3208GW74AUP1G3208GW,12574AUP1G3208GWAlways Pb-free
    74AUP1G3208GX74AUP1G3208GXZ74AUP1G3208GXweek 25, 2019
    Quality and reliability disclaimer

    Documentation (22)

    File nameTitleTypeDate
    74AUP1G3208Low-power 3-input OR-AND gateData sheet2023-07-18
    AN10161PicoGate Logic footprintsApplication note2002-10-29
    AN11052Pin FMEA for AUP familyApplication note2019-01-09
    aup1g320874AUP1G3208 IBIS modelIBIS model2016-02-24
    Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
    Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
    Nexperia_document_Logic_CombinationLogic_infocard_201710Combination logic solutions cardLeaflet2017-10-16
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
    SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
    SOT363-2plastic thin shrink small outline package; 6 leads; body width 1.25 mmPackage information2022-11-21
    SOT1255-2plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mmPackage information2020-08-27
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
    SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
    SOT891plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm bodyPackage information2020-04-21
    MAR_SOT891MAR_SOT891 TopmarkTop marking2013-06-03
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
    SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    aup1g320874AUP1G3208 IBIS modelIBIS model2016-02-24

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.