×

74HC393; 74HCT393

Dual 4-bit binary ripple counter

The 74HC393; 74HCT393 is a dual 4-stage binary ripple counter. Each counter features a clock input (nCP), an overriding asynchronous master reset input (nMR) and 4 buffered parallel outputs (nQ0 to nQ3). The counter advances on the HIGH-to-LOW transition of nCP. A HIGH on nMR clears the counter stages and forces the outputs LOW, independent of the state of nCP. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Input levels:

    • For 74HC393: CMOS level

    • For 74HCT393: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Two 4-bit binary counters with individual clocks

  • Divide by any binary module up to 28 in one package

  • Two master resets to clear each 4-bit counter individually

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC393BQProduction2.0 - 6.0± 5.2CMOS12low-40~125918.658DHVQFN14
74HC393DProduction2.0 - 6.0± 5.2CMOS12low-40~125897.447SO14
74HC393PWProduction2.0 - 6.0± 5.2CMOS12low-40~1251283.452.5TSSOP14
74HCT393BQProduction4.5 - 5.5± 4TTL20low-40~125918.658DHVQFN14
74HCT393DProduction4.5 - 5.5± 4TTL20low-40~125897.447SO14
74HCT393PWProduction4.5 - 5.5± 4TTL20low-40~1251283.452.5TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC393BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC39374HC393BQ,115
( 9352 786 48115 )
74HC393D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HC393D74HC393D,653
( 9337 141 10653 )
74HC393PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC39374HC393PW,118
( 9351 874 30118 )
74HCT393BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHT39374HCT393BQ,115
( 9352 786 51115 )
74HCT393D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HCT393D74HCT393D,653
( 9337 141 20653 )
74HCT393PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT39374HCT393PW,118
( 9351 884 50118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC393D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HC393D74HC393D,652
( 9337 141 10652 )
74HC393PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeHC39374HC393PW,112
( 9351 874 30112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC393D9337141106522021-12-312022-06-3074HC393D
    74HC393PW9351874301122021-12-312022-06-3074HC393PW
      74HCT393D9337141206522021-12-312022-06-3074HCT393D
        74HCT393PW9351884501122021-12-312022-06-3074HCT393PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC393BQ74HC393BQ,11574HC393BQAlways Pb-free
          74HC393D74HC393D,65374HC393Dweek 5, 2004
          74HC393PW74HC393PW,11874HC393PWweek 10, 2005
          74HCT393BQ74HCT393BQ,11574HCT393BQAlways Pb-free
          74HCT393D74HCT393D,65374HCT393Dweek 5, 2004
          74HCT393PW74HCT393PW,11874HCT393PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC393D74HC393D,65274HC393Dweek 5, 2004
          74HC393PW74HC393PW,11274HC393PWweek 10, 2005
          Quality and reliability disclaimer

          Documentation (10)

          File nameTitleTypeDate
          74HC_HCT393Dual 4-bit binary ripple counterData sheet2024-03-19
          AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
          HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.