×

74HC4067-Q100; 74HCT4067-Q100

16-channel analog multiplexer/demultiplexer

The 74HC4067-Q100; 74HCT4067-Q100 is a single-pole 16-throw analog switch (SP16T) suitable for use in analog or digital 16:1 multiplexer/demultiplexer applications. The switch features four digital select inputs (S0, S1, S2 and S3), sixteen independent inputs/outputs (Yn), a common input/output (Z) and a digital enable input (E). When E is HIGH, the switches are turned off. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 10.0 V

  • Input levels S0, S1, S2, S3 and E inputs:

    • For 74HC4067-Q100: CMOS level

    • For 74HCT4067-Q100: TTL level

  • CMOS low power dissipation

  • High noise immunity

  • Typical ‘break before make’ built-in

  • Low ON resistance:

    • 80 Ω (typical) at VCC = 4.5 V

    • 70 Ω (typical) at VCC = 6.0 V

    • 60 Ω (typical) at VCC = 9.0 V

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • ESD protection:

    • MIL-STD-883, method 3015 exceeds 2000 V

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

    • CDM JESD22-C101E exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Applications

  • Analog multiplexing and demultiplexing

  • Digital multiplexing and demultiplexing

  • Signal gating

Parametrics

Type numberProduct statusConfigurationVCC (V)RON (Ω)Logic switching levelsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4067BQ-Q100ProductionSP16T-Z2.0 - 10.0200CMOSvery low-40~125511.327DHVQFN24
74HC4067PW-Q100ProductionSP16T-Z2.0 - 10.0200CMOSvery low-40~125781.732TSSOP24
74HCT4067BQ-Q100ProductionSP16T-Z4.5 - 5.5225TTLvery low-40~125511.327DHVQFN24
74HCT4067PW-Q100ProductionSP16T-Z4.5 - 5.5225TTLvery low-40~125781.732TSSOP24

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4067BQ-Q100
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveHC4067BQ74HC4067BQ-Q100J
( 9353 066 81118 )
74HC4067PW-Q100
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveHC406774HC4067PW-Q100J
( 9353 066 42118 )
74HCT4067BQ-Q100
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveHT4067BQ74HCT4067BQ-Q100J
( 9353 066 82118 )
74HCT4067PW-Q100
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveHCT406774HCT4067PW-Q100J
( 9353 066 44118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC4067BQ-Q10074HC4067BQ-Q100J74HC4067BQ-Q100Always Pb-free
74HC4067PW-Q10074HC4067PW-Q100J74HC4067PW-Q100Always Pb-free
74HCT4067BQ-Q10074HCT4067BQ-Q100J74HCT4067BQ-Q100Always Pb-free
74HCT4067PW-Q10074HCT4067PW-Q100J74HCT4067PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74HC_HCT4067_Q10016-channel analog multiplexer/demultiplexerData sheet2024-04-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT355-1plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22
SOT815-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm bodyPackage information2021-08-17

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.