Features and benefits
- High current (max. 1 A)
- Low voltage (max. 80 V).
Applications
- Telephony and general industrial applications.
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BSP31 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 1300 | -60 | -1000 | 30 | 300 | 150 | 100 | Y |
BSP32 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 1300 | -80 | -1000 | 10 | 120 | 150 | 100 | Y |
BSP33 | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 1300 | -80 | -1000 | 30 | 300 | 150 | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BSP31 | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP31 | BSP31,115 ( 9339 819 70115 ) |
BSP32 | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP32 | BSP32,115 ( 9339 819 80115 ) |
BSP33 | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_115 | Active | BSP33 | BSP33,115 ( 9339 819 90115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BSP31 | BSP31,115 | BSP31 | week 34, 2003 | ||
BSP32 | BSP32,115 | BSP32 | week 34, 2003 | ||
BSP33 | BSP33,115 | BSP33 | week 34, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
BSP31_32_33 | PNP medium power transistors | Data sheet | 1999-04-25 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.