Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 2.0 V to 6.0 V
-
Symmetrical output impedance
-
High noise immunity
-
Low-power dissipation
-
Balanced propagation delays
-
Multiple package options
-
ESD protection:
-
MIL-STD-883, method 3015 exceeds 2000 V
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC3GU04DC-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 3 | low | -40~125 | 205 | 35.4 | 115 | VSSOP8 |
74HC3GU04DP-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 3 | low | -40~125 | 217 | 20.7 | 106 | TSSOP8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC3GU04DC-Q100 | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | HU4 | 74HC3GU04DC-Q100H ( 9353 008 78125 ) | |
74HC3GU04DP-Q100 | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | HU4 | 74HC3GU04DP-Q100H ( 9353 008 79125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC3GU04DC-Q100 | 74HC3GU04DC-Q100H | 74HC3GU04DC-Q100 | Always Pb-free | ||
74HC3GU04DP-Q100 | 74HC3GU04DP-Q100H | 74HC3GU04DP-Q100 | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74HC3GU04_Q100 | Triple unbuffered inverter | Data sheet | 2019-01-30 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.