Features and benefits
-
Wide supply voltage range from 2.3 V to 5.5 V
-
Ultra low-power operation
-
Very low ON resistance:
-
8.0 Ω (typical) at VCC = 2.7 V
-
7.5 Ω (typical) at VCC = 3.3 V
-
7.3 Ω (typical) at VCC = 5.0 V.
-
-
5 V tolerant input for interfacing with 5 V logic
-
High noise immunity
-
Switch handling capability of 32 mA
-
CMOS low-power consumption
-
Latch-up performance exceeds 250 mA
-
Incorporates overvoltage tolerant analog switch technology
-
Switch accepts voltages up to 5.5 V independent of VCC
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVCV2G66DC | Production | SPST-NO | 2.3 - 5.5 | CMOS/LVTTL | 15 | 3 | 210 | 0.01 | - | very low | -40~125 | 192 | 26.5 | 101 | VSSOP8 |
74LVCV2G66GT | Production | SPST-NO | 2.3 - 5.5 | CMOS/LVTTL | 15 | 3 | 210 | 0.01 | - | very low | -40~125 | 285 | 3.8 | 128 | XSON8 |
(-) dash denotes: "Parameter value not specified for this product"
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVCV2G66DC | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | Y66 | 74LVCV2G66DC,125 ( 9352 744 32125 ) | |
74LVCV2G66GT | XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | Y66 | 74LVCV2G66GTX ( 9353 062 69115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVCV2G66DC | 74LVCV2G66DC,125 | 74LVCV2G66DC | week 1, 2005 | ||
74LVCV2G66GT | 74LVCV2G66GTX | 74LVCV2G66GT | Always Pb-free |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74LVCV2G66 | Overvoltage tolerant bilateral switch | Data sheet | 2023-08-29 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.