×

74HC3GU04

Triple unbuffered inverter

The 74HC3GU04 is a triple unbuffered inverter. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Symmetrical output impedance

  • High noise immunity

  • Low-power dissipation

  • Balanced propagation delays

  • Multiple package options

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Specified from -40 ℃ to +85 ℃ and -40 ℃ to +125 ℃

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC3GU04DCProduction2.0 - 6.0CMOS± 5.2363low-40~125205115VSSOP8
74HC3GU04DPProduction2.0 - 6.0CMOS± 5.2363low-40~125217106TSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC3GU04DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveHU474HC3GU04DC,125
( 9352 727 30125 )
74HC3GU04DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveHU474HC3GU04DP,125
( 9352 726 91125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC3GU04DC74HC3GU04DC,12574HC3GU04DCweek 1, 2005
74HC3GU04DP74HC3GU04DP,12574HC3GU04DPweek 41, 2004
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74HC3GU04Triple unbuffered inverterData sheet2019-01-30
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.