×

74AUP2G02

Low-power dual 2-input NOR gate

The 74AUP2G02 is a dual 2-input NOR gate. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD78B Class II

  • Inputs accept voltages up to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AUP2G02DCProduction0.8 - 3.6CMOS± 1.98.3702ultra low-40~12520334.1113VSSOP8
74AUP2G02GNProduction0.8 - 3.6CMOS± 1.98.3702ultra low-40~12523810.6148XSON8
74AUP2G02GSProduction0.8 - 3.6CMOS± 1.98.3702ultra low-40~12527610.8146XSON8
74AUP2G02GTProduction0.8 - 3.6CMOS± 1.98.3702ultra low-40~1253276.1157XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP2G02DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125Activep0274AUP2G02DC,125
( 9352 807 08125 )
74AUP2G02GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActivepB74AUP2G02GN,115
( 9352 922 18115 )
74AUP2G02GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActivepB74AUP2G02GS,115
( 9352 923 69115 )
74AUP2G02GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115Activep0274AUP2G02GT,115
( 9352 807 09115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP2G02DC74AUP2G02DC,12574AUP2G02DCAlways Pb-free
74AUP2G02GN74AUP2G02GN,11574AUP2G02GNAlways Pb-free
74AUP2G02GS74AUP2G02GS,11574AUP2G02GSAlways Pb-free
74AUP2G02GT74AUP2G02GT,11574AUP2G02GTAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74AUP2G02Low-power dual 2-input NOR gateData sheet2024-04-26
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11052Pin FMEA for AUP familyApplication note2019-01-09
aup2g02aup2g02 IBIS modelIBIS model2013-04-07
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
aup2g02aup2g02 IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.