×

BZX84J (Automotive)

Single Zener diodes

General-purpose Zener diodes in a SOD323F (SC-90) very small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: ≤ 40 W

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Total power dissipation: ≤ 550 mW

  • Two tolerance series: ±2 % and ±5 %

  • AEC-Q101 qualified

  • Low differential resistance

  • Small plastic package suitable for surface-mounted design

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [max] (V)IF [max] (mA)VZ [min] (V)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
BZX84J-B10SOD323FSC-901.7 x 1.25 x 0.71052%10.22509.855040150single
BZX84J-B11SOD323FSC-901.7 x 1.25 x 0.71152%11.225010.855040150single
BZX84J-B12SOD323FSC-901.7 x 1.25 x 0.71252%12.225011.855040150single
BZX84J-B13SOD323FSC-901.7 x 1.25 x 0.71352%13.325012.755040150single
BZX84J-B15SOD323FSC-901.7 x 1.25 x 0.71552%15.325014.755040150single
BZX84J-B16SOD323FSC-901.7 x 1.25 x 0.71652%16.325015.755040150single
BZX84J-B18SOD323FSC-901.7 x 1.25 x 0.71852%18.425017.655040150single
BZX84J-B20SOD323FSC-901.7 x 1.25 x 0.72052%20.425019.655040150single
BZX84J-B22SOD323FSC-901.7 x 1.25 x 0.72252%22.425021.655040150single
BZX84J-B24SOD323FSC-901.7 x 1.25 x 0.72452%24.525023.555040150single
BZX84J-B27SOD323FSC-901.7 x 1.25 x 0.72722%27.525026.555040150single
BZX84J-B2V4SOD323FSC-901.7 x 1.25 x 0.72.452%2.452502.3555040150single
BZX84J-B2V7SOD323FSC-901.7 x 1.25 x 0.72.752%2.752502.6555040150single
BZX84J-B30SOD323FSC-901.7 x 1.25 x 0.73022%30.625029.455040150single
BZX84J-B33SOD323FSC-901.7 x 1.25 x 0.73322%33.725032.355040150single
BZX84J-B36SOD323FSC-901.7 x 1.25 x 0.73622%36.725035.355040150single
BZX84J-B39SOD323FSC-901.7 x 1.25 x 0.73922%39.825038.255040150single
BZX84J-B3V0SOD323FSC-901.7 x 1.25 x 0.7352%3.062502.9455040150single
BZX84J-B3V3SOD323FSC-901.7 x 1.25 x 0.73.352%3.372503.2355040150single
BZX84J-B3V6SOD323FSC-901.7 x 1.25 x 0.73.652%3.672503.5355040150single
BZX84J-B3V9SOD323FSC-901.7 x 1.25 x 0.73.952%3.982503.8255040150single
BZX84J-B43SOD323FSC-901.7 x 1.25 x 0.74322%43.925042.155040150single
BZX84J-B47SOD323FSC-901.7 x 1.25 x 0.74722%47.925046.155040150single
BZX84J-B4V3SOD323FSC-901.7 x 1.25 x 0.74.352%4.392504.2155040150single
BZX84J-B4V7SOD323FSC-901.7 x 1.25 x 0.74.752%4.792504.6155040150single
BZX84J-B51SOD323FSC-901.7 x 1.25 x 0.75122%522505055040150single
BZX84J-B56SOD323FSC-901.7 x 1.25 x 0.75622%57.125054.955040150single
BZX84J-B5V1SOD323FSC-901.7 x 1.25 x 0.75.152%5.2250555040150single
BZX84J-B5V6SOD323FSC-901.7 x 1.25 x 0.75.652%5.712505.4955040150single
BZX84J-B62SOD323FSC-901.7 x 1.25 x 0.76222%63.225060.855040150single
BZX84J-B68SOD323FSC-901.7 x 1.25 x 0.76822%69.425066.655040150single
BZX84J-B6V2SOD323FSC-901.7 x 1.25 x 0.76.252%6.322506.0855040150single
BZX84J-B6V8SOD323FSC-901.7 x 1.25 x 0.76.852%6.942506.6655040150single
BZX84J-B75SOD323FSC-901.7 x 1.25 x 0.77522%76.525073.555040150single
BZX84J-B7V5SOD323FSC-901.7 x 1.25 x 0.77.552%7.652507.3555040150single
BZX84J-B8V2SOD323FSC-901.7 x 1.25 x 0.78.252%8.362508.0455040150single
BZX84J-B9V1SOD323FSC-901.7 x 1.25 x 0.79.152%9.282508.9255040150single
BZX84J-C10SOD323FSC-901.7 x 1.25 x 0.7105appr. 5%10.62509.455040150single
BZX84J-C11SOD323FSC-901.7 x 1.25 x 0.7115appr. 5%11.625010.455040150single
BZX84J-C12SOD323FSC-901.7 x 1.25 x 0.7125appr. 5%12.725011.455040150single
BZX84J-C13SOD323FSC-901.7 x 1.25 x 0.7135appr. 5%14.125012.455040150single
BZX84J-C15SOD323FSC-901.7 x 1.25 x 0.7155appr. 5%15.625013.855040150single
BZX84J-C16SOD323FSC-901.7 x 1.25 x 0.7165appr. 5%17.125015.355040150single
BZX84J-C18SOD323FSC-901.7 x 1.25 x 0.7185appr. 5%19.125016.855040150single
BZX84J-C20SOD323FSC-901.7 x 1.25 x 0.7205appr. 5%21.225018.855040150single
BZX84J-C22SOD323FSC-901.7 x 1.25 x 0.7225appr. 5%23.325020.855040150single
BZX84J-C24SOD323FSC-901.7 x 1.25 x 0.7245appr. 5%25.625022.855040150single
BZX84J-C27SOD323FSC-901.7 x 1.25 x 0.7272appr. 5%28.925025.155040150single
BZX84J-C2V4SOD323FSC-901.7 x 1.25 x 0.72.45appr. 5%2.62502.255040150single
BZX84J-C2V7SOD323FSC-901.7 x 1.25 x 0.72.75appr. 5%2.92502.555040150single
BZX84J-C30SOD323FSC-901.7 x 1.25 x 0.7302appr. 5%322502855040150single
BZX84J-C33SOD323FSC-901.7 x 1.25 x 0.7332appr. 5%352503155040150single
BZX84J-C36SOD323FSC-901.7 x 1.25 x 0.7362appr. 5%382503455040150single
BZX84J-C39SOD323FSC-901.7 x 1.25 x 0.7392appr. 5%412503755040150single
BZX84J-C3V0SOD323FSC-901.7 x 1.25 x 0.735appr. 5%3.22502.855040150single
BZX84J-C3V3SOD323FSC-901.7 x 1.25 x 0.73.35appr. 5%3.52503.155040150single
BZX84J-C3V6SOD323FSC-901.7 x 1.25 x 0.73.65appr. 5%3.82503.455040150single
BZX84J-C3V9SOD323FSC-901.7 x 1.25 x 0.73.95appr. 5%4.12503.755040150single
BZX84J-C43SOD323FSC-901.7 x 1.25 x 0.7432appr. 5%462504055040150single
BZX84J-C47SOD323FSC-901.7 x 1.25 x 0.7472appr. 5%502504455040150single
BZX84J-C4V3SOD323FSC-901.7 x 1.25 x 0.74.35appr. 5%4.6250455040150single
BZX84J-C4V7SOD323FSC-901.7 x 1.25 x 0.74.75appr. 5%52504.455040150single
BZX84J-C51SOD323FSC-901.7 x 1.25 x 0.7512appr. 5%542504855040150single
BZX84J-C56SOD323FSC-901.7 x 1.25 x 0.7562appr. 5%602505255040150single
BZX84J-C5V1SOD323FSC-901.7 x 1.25 x 0.75.15appr. 5%5.42504.855040150single
BZX84J-C5V6SOD323FSC-901.7 x 1.25 x 0.75.65appr. 5%62505.255040150single
BZX84J-C62SOD323FSC-901.7 x 1.25 x 0.7622appr. 5%662505855040150single
BZX84J-C68SOD323FSC-901.7 x 1.25 x 0.7682appr. 5%722506455040150single
BZX84J-C6V2SOD323FSC-901.7 x 1.25 x 0.76.25appr. 5%6.62505.855040150single
BZX84J-C6V8SOD323FSC-901.7 x 1.25 x 0.76.85appr. 5%7.22506.455040150single
BZX84J-C75SOD323FSC-901.7 x 1.25 x 0.7752appr. 5%792507055040150single
BZX84J-C7V5SOD323FSC-901.7 x 1.25 x 0.77.55appr. 5%7.9250755040150single
BZX84J-C8V2SOD323FSC-901.7 x 1.25 x 0.78.25appr. 5%8.72507.755040150single
BZX84J-C9V1SOD323FSC-901.7 x 1.25 x 0.79.15appr. 5%9.62508.555040150single

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZX84J-B10
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveS8BZX84J-B10,115
( 9340 609 36115 )
BZX84J-B11
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveS9BZX84J-B11,115
( 9340 609 37115 )
BZX84J-B12
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSABZX84J-B12,115
( 9340 609 38115 )
BZX84J-B13
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSBBZX84J-B13,115
( 9340 609 39115 )
BZX84J-B15
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSCBZX84J-B15,115
( 9340 609 41115 )
BZX84J-B16
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSDBZX84J-B16,115
( 9340 609 42115 )
BZX84J-B18
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSEBZX84J-B18,115
( 9340 609 43115 )
BZX84J-B20
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSFBZX84J-B20,115
( 9340 609 44115 )
BZX84J-B22
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSGBZX84J-B22,115
( 9340 609 45115 )
BZX84J-B24
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSHBZX84J-B24,115
( 9340 609 46115 )
BZX84J-B27
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSKBZX84J-B27,115
( 9340 609 47115 )
BZX84J-B2V4
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSLBZX84J-B2V4,115
( 9340 609 48115 )
BZX84J-B2V7
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSMBZX84J-B2V7,115
( 9340 609 49115 )
BZX84J-B30
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSNBZX84J-B30,115
( 9340 609 51115 )
BZX84J-B33
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSPBZX84J-B33,115
( 9340 609 52115 )
BZX84J-B36
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSRBZX84J-B36,115
( 9340 609 53115 )
BZX84J-B39
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSSBZX84J-B39,115
( 9340 609 54115 )
BZX84J-B3V0
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSTBZX84J-B3V0,115
( 9340 609 58115 )
BZX84J-B3V3
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSUBZX84J-B3V3,115
( 9340 609 59115 )
BZX84J-B3V6
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSVBZX84J-B3V6,115
( 9340 609 61115 )
BZX84J-B3V9
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSWBZX84J-B3V9,115
( 9340 609 62115 )
BZX84J-B43
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSXBZX84J-B43,115
( 9340 609 63115 )
BZX84J-B47
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSYBZX84J-B47,115
( 9340 609 64115 )
BZX84J-B4V3
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveSZBZX84J-B4V3,115
( 9340 609 65115 )
BZX84J-B4V7
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTABZX84J-B4V7,115
( 9340 609 66115 )
BZX84J-B51
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTBBZX84J-B51,115
( 9340 609 67115 )
BZX84J-B56
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTCBZX84J-B56,115
( 9340 609 68115 )
BZX84J-B5V1
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTDBZX84J-B5V1,115
( 9340 609 69115 )
BZX84J-B5V6
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTEBZX84J-B5V6,115
( 9340 609 71115 )
BZX84J-B62
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTFBZX84J-B62,115
( 9340 609 72115 )
BZX84J-B68
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTGBZX84J-B68,115
( 9340 609 74115 )
BZX84J-B6V2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTHBZX84J-B6V2,115
( 9340 609 75115 )
BZX84J-B6V8
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTKBZX84J-B6V8,115
( 9340 609 76115 )
BZX84J-B75
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTLBZX84J-B75,115
( 9340 609 77115 )
BZX84J-B7V5
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTMBZX84J-B7V5,115
( 9340 609 78115 )
BZX84J-B8V2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTNBZX84J-B8V2,115
( 9340 609 79115 )
BZX84J-B9V1
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTPBZX84J-B9V1,115
( 9340 609 81115 )
BZX84J-C10
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTRBZX84J-C10,115
( 9340 609 82115 )
BZX84J-C11
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTSBZX84J-C11,115
( 9340 609 83115 )
BZX84J-C12
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_135ActiveTTBZX84J-C12F
( 9340 609 84135 )
SOD323F_115ActiveTTBZX84J-C12,115
( 9340 609 84115 )
BZX84J-C13
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTUBZX84J-C13,115
( 9340 609 85115 )
BZX84J-C15
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTVBZX84J-C15,115
( 9340 609 86115 )
BZX84J-C16
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTWBZX84J-C16,115
( 9340 609 87115 )
BZX84J-C18
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTXBZX84J-C18,115
( 9340 609 88115 )
BZX84J-C20
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTYBZX84J-C20,115
( 9340 609 89115 )
BZX84J-C22
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveTZBZX84J-C22,115
( 9340 609 91115 )
BZX84J-C24
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveU1BZX84J-C24,115
( 9340 609 92115 )
BZX84J-C27
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_135ActiveU2BZX84J-C27,135
( 9340 609 93135 )
SOD323F_115ActiveU2BZX84J-C27,115
( 9340 609 93115 )
BZX84J-C2V4
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveU3BZX84J-C2V4,115
( 9340 609 94115 )
BZX84J-C2V7
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveU4BZX84J-C2V7,115
( 9340 609 95115 )
BZX84J-C30
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveU5BZX84J-C30,115
( 9340 609 96115 )
BZX84J-C33
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveU6BZX84J-C33,115
( 9340 609 97115 )
BZX84J-C36
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveU7BZX84J-C36,115
( 9340 609 98115 )
BZX84J-C39
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveU8BZX84J-C39,115
( 9340 609 99115 )
BZX84J-C3V0
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveU9BZX84J-C3V0,115
( 9340 610 01115 )
BZX84J-C3V3
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUABZX84J-C3V3,115
( 9340 610 02115 )
BZX84J-C3V6
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUBBZX84J-C3V6,115
( 9340 610 03115 )
BZX84J-C3V9
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUCBZX84J-C3V9,115
( 9340 610 04115 )
BZX84J-C43
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUDBZX84J-C43,115
( 9340 610 05115 )
BZX84J-C47
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUEBZX84J-C47,115
( 9340 610 06115 )
BZX84J-C4V3
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUFBZX84J-C4V3,115
( 9340 610 07115 )
BZX84J-C4V7
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUGBZX84J-C4V7,115
( 9340 610 08115 )
BZX84J-C51
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUHBZX84J-C51,115
( 9340 610 09115 )
BZX84J-C56
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUKBZX84J-C56,115
( 9340 610 11115 )
BZX84J-C5V1
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveULBZX84J-C5V1,115
( 9340 610 12115 )
BZX84J-C5V6
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUMBZX84J-C5V6,115
( 9340 610 13115 )
BZX84J-C62
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUNBZX84J-C62,115
( 9340 610 14115 )
BZX84J-C68
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUPBZX84J-C68,115
( 9340 610 15115 )
BZX84J-C6V2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveURBZX84J-C6V2,115
( 9340 610 16115 )
BZX84J-C6V8
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUSBZX84J-C6V8,115
( 9340 610 17115 )
BZX84J-C75
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUTBZX84J-C75,115
( 9340 610 18115 )
BZX84J-C7V5
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUUBZX84J-C7V5,115
( 9340 610 19115 )
BZX84J-C8V2
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUVBZX84J-C8V2,115
( 9340 610 21115 )
BZX84J-C9V1
SC-90
(SOD323F)
SOD323FREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323F_115ActiveUWBZX84J-C9V1,115
( 9340 610 22115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BZX84J-C12/ZL9340704041152017-12-312018-06-30BZX84J-C12/ZL

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    BZX84J-B10BZX84J-B10,115BZX84J-B10Always Pb-free
    BZX84J-B11BZX84J-B11,115BZX84J-B11Always Pb-free
    BZX84J-B12BZX84J-B12,115BZX84J-B12Always Pb-free
    BZX84J-B13BZX84J-B13,115BZX84J-B13Always Pb-free
    BZX84J-B15BZX84J-B15,115BZX84J-B15Always Pb-free
    BZX84J-B16BZX84J-B16,115BZX84J-B16Always Pb-free
    BZX84J-B18BZX84J-B18,115BZX84J-B18Always Pb-free
    BZX84J-B20BZX84J-B20,115BZX84J-B20Always Pb-free
    BZX84J-B22BZX84J-B22,115BZX84J-B22Always Pb-free
    BZX84J-B24BZX84J-B24,115BZX84J-B24Always Pb-free
    BZX84J-B27BZX84J-B27,115BZX84J-B27Always Pb-free
    BZX84J-B2V4BZX84J-B2V4,115BZX84J-B2V4Always Pb-free
    BZX84J-B2V7BZX84J-B2V7,115BZX84J-B2V7Always Pb-free
    BZX84J-B30BZX84J-B30,115BZX84J-B30Always Pb-free
    BZX84J-B33BZX84J-B33,115BZX84J-B33Always Pb-free
    BZX84J-B36BZX84J-B36,115BZX84J-B36Always Pb-free
    BZX84J-B39BZX84J-B39,115BZX84J-B39Always Pb-free
    BZX84J-B3V0BZX84J-B3V0,115BZX84J-B3V0Always Pb-free
    BZX84J-B3V3BZX84J-B3V3,115BZX84J-B3V3Always Pb-free
    BZX84J-B3V6BZX84J-B3V6,115BZX84J-B3V6Always Pb-free
    BZX84J-B3V9BZX84J-B3V9,115BZX84J-B3V9Always Pb-free
    BZX84J-B43BZX84J-B43,115BZX84J-B43Always Pb-free
    BZX84J-B47BZX84J-B47,115BZX84J-B47Always Pb-free
    BZX84J-B4V3BZX84J-B4V3,115BZX84J-B4V3Always Pb-free
    BZX84J-B4V7BZX84J-B4V7,115BZX84J-B4V7Always Pb-free
    BZX84J-B51BZX84J-B51,115BZX84J-B51Always Pb-free
    BZX84J-B56BZX84J-B56,115BZX84J-B56Always Pb-free
    BZX84J-B5V1BZX84J-B5V1,115BZX84J-B5V1Always Pb-free
    BZX84J-B5V6BZX84J-B5V6,115BZX84J-B5V6Always Pb-free
    BZX84J-B62BZX84J-B62,115BZX84J-B62Always Pb-free
    BZX84J-B68BZX84J-B68,115BZX84J-B68Always Pb-free
    BZX84J-B6V2BZX84J-B6V2,115BZX84J-B6V2Always Pb-free
    BZX84J-B6V8BZX84J-B6V8,115BZX84J-B6V8Always Pb-free
    BZX84J-B75BZX84J-B75,115BZX84J-B75Always Pb-free
    BZX84J-B7V5BZX84J-B7V5,115BZX84J-B7V5Always Pb-free
    BZX84J-B8V2BZX84J-B8V2,115BZX84J-B8V2Always Pb-free
    BZX84J-B9V1BZX84J-B9V1,115BZX84J-B9V1Always Pb-free
    BZX84J-C10BZX84J-C10,115BZX84J-C10Always Pb-free
    BZX84J-C11BZX84J-C11,115BZX84J-C11Always Pb-free
    BZX84J-C12BZX84J-C12FBZX84J-C12week 25, 2019
    BZX84J-C12BZX84J-C12,115BZX84J-C12Always Pb-free
    BZX84J-C13BZX84J-C13,115BZX84J-C13Always Pb-free
    BZX84J-C15BZX84J-C15,115BZX84J-C15Always Pb-free
    BZX84J-C16BZX84J-C16,115BZX84J-C16Always Pb-free
    BZX84J-C18BZX84J-C18,115BZX84J-C18Always Pb-free
    BZX84J-C20BZX84J-C20,115BZX84J-C20Always Pb-free
    BZX84J-C22BZX84J-C22,115BZX84J-C22Always Pb-free
    BZX84J-C24BZX84J-C24,115BZX84J-C24Always Pb-free
    BZX84J-C27BZX84J-C27,135BZX84J-C27Always Pb-free
    BZX84J-C27BZX84J-C27,115BZX84J-C27Always Pb-free
    BZX84J-C2V4BZX84J-C2V4,115BZX84J-C2V4Always Pb-free
    BZX84J-C2V7BZX84J-C2V7,115BZX84J-C2V7Always Pb-free
    BZX84J-C30BZX84J-C30,115BZX84J-C30Always Pb-free
    BZX84J-C33BZX84J-C33,115BZX84J-C33Always Pb-free
    BZX84J-C36BZX84J-C36,115BZX84J-C36Always Pb-free
    BZX84J-C39BZX84J-C39,115BZX84J-C39Always Pb-free
    BZX84J-C3V0BZX84J-C3V0,115BZX84J-C3V0Always Pb-free
    BZX84J-C3V3BZX84J-C3V3,115BZX84J-C3V3Always Pb-free
    BZX84J-C3V6BZX84J-C3V6,115BZX84J-C3V6Always Pb-free
    BZX84J-C3V9BZX84J-C3V9,115BZX84J-C3V9Always Pb-free
    BZX84J-C43BZX84J-C43,115BZX84J-C43Always Pb-free
    BZX84J-C47BZX84J-C47,115BZX84J-C47Always Pb-free
    BZX84J-C4V3BZX84J-C4V3,115BZX84J-C4V3Always Pb-free
    BZX84J-C4V7BZX84J-C4V7,115BZX84J-C4V7Always Pb-free
    BZX84J-C51BZX84J-C51,115BZX84J-C51Always Pb-free
    BZX84J-C56BZX84J-C56,115BZX84J-C56Always Pb-free
    BZX84J-C5V1BZX84J-C5V1,115BZX84J-C5V1Always Pb-free
    BZX84J-C5V6BZX84J-C5V6,115BZX84J-C5V6Always Pb-free
    BZX84J-C62BZX84J-C62,115BZX84J-C62Always Pb-free
    BZX84J-C68BZX84J-C68,115BZX84J-C68Always Pb-free
    BZX84J-C6V2BZX84J-C6V2,115BZX84J-C6V2Always Pb-free
    BZX84J-C6V8BZX84J-C6V8,115BZX84J-C6V8Always Pb-free
    BZX84J-C75BZX84J-C75,115BZX84J-C75Always Pb-free
    BZX84J-C7V5BZX84J-C7V5,115BZX84J-C7V5Always Pb-free
    BZX84J-C8V2BZX84J-C8V2,115BZX84J-C8V2Always Pb-free
    BZX84J-C9V1BZX84J-C9V1,115BZX84J-C9V1Always Pb-free
    Quality and reliability disclaimer

    Documentation (5)

    File nameTitleTypeDate
    BZX84J_SERSingle Zener diodesData sheet2017-06-06
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    SOD323Fplastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm bodyPackage information2022-05-27
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.