Features and benefits
-
Overvoltage tolerant inputs to 5.5 V
-
Wide supply voltage range from 1.2 V to 3.6 V
-
CMOS low power dissipation
-
Direct interface with TTL levels
-
IOFF circuitry provides partial Power-down mode operation
-
Balanced propagation delays
-
All inputs have Schmitt-trigger action
-
Complies with JEDEC standard:
-
JESD8-7A (1.65 V to 1.95 V)
-
JESD8-5A (2.3 V to 2.7 V)
-
JESD8-C/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
-
Serial-to-parallel data conversion
-
Remote control holding register
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC594ABQ | Production | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.1 | 180 | 8 | low | -40~125 | 92 | 13.3 | 61 | DHVQFN16 |
74LVC594AD | Production | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.1 | 180 | 8 | low | -40~125 | 91 | 9.3 | 51 | SO16 |
74LVC594APW | Production | 1.2 - 5.5 | CMOS/LVTTL | ± 24 | 3.1 | 180 | 8 | low | -40~125 | 124 | 4.4 | 53.9 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC594ABQ | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | VC594A | 74LVC594ABQ,115 ( 9352 824 66115 ) | |
74LVC594AD | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74LVC594AD | 74LVC594AD,118 ( 9352 824 44118 ) |
74LVC594APW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | LVC594A | 74LVC594APW,118 ( 9352 824 67118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC594AD | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_112 | Withdrawn / End-of-life | 74LVC594AD | 74LVC594AD,112 ( 9352 824 44112 ) |
74LVC594APW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_112 | Withdrawn / End-of-life | LVC594A | 74LVC594APW,112 ( 9352 824 67112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC594AD | 935282444112 | 2021-12-31 | 2022-06-30 | 74LVC594AD | ||
74LVC594APW | 935282467112 | 2021-12-31 | 2022-06-30 | 74LVC594APW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC594ABQ | 74LVC594ABQ,115 | 74LVC594ABQ | Always Pb-free | ||
74LVC594AD | 74LVC594AD,118 | 74LVC594AD | Always Pb-free | ||
74LVC594APW | 74LVC594APW,118 | 74LVC594APW | Always Pb-free |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC594AD | 74LVC594AD,112 | 74LVC594AD | Always Pb-free | ||
74LVC594APW | 74LVC594APW,112 | 74LVC594APW | Always Pb-free |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74LVC594A | 8-bit shift register with output register | Data sheet | 2024-02-22 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc594a | 74LVC594A IBIS model | IBIS model | 2018-11-29 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc594a | 74LVC594A IBIS model | IBIS model | 2018-11-29 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.