Features and benefits
-
500 mA output current capability
-
Built-in bias resistors
-
Simplifies circuit design
-
Reduces component count
-
±10 % resistor ratio tolerance
-
AEC-Q101 qualified
-
High temperature applications up to 175 °C
Applications
-
IC inputs control
-
Cost-saving alternative to BC807 or BC817 series transistors in digital applications
-
Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | IO [max] (mA) | R1 (typ) (kΩ) | R2 (typ) (kΩ) | Channel type | Ptot (mW) | VCEO (V) | Tj [max] (°C) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
PDTD113EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 1 | 1 | NPN | 320 | 50 | 175 | Y |
PDTD113ZU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 1 | 10 | NPN | 320 | 50 | 175 | Y |
PDTD114EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 10 | 10 | NPN | 320 | 50 | 175 | Y |
PDTD114EU-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | - | - | - | - | - | - | 175 | Y |
PDTD123EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 2.2 | 2.2 | NPN | 320 | 50 | 175 | Y |
PDTD123YU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 2.2 | 10 | NPN | 320 | 50 | 175 | Y |
PDTD143EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 4.7 | 4.7 | NPN | 320 | 50 | 175 | Y |
PDTD143XU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 500 | 7.7 | 10 | NPN | 320 | 50 | 175 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTD113EU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZP% | PDTD113EUF ( 9340 683 41135 ) |
SOT323_115 | Active | ZP% | PDTD113EUX ( 9340 683 41115 ) | ||||
PDTD113ZU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZQ% | PDTD113ZUF ( 9340 683 42135 ) |
SOT323_115 | Active | ZQ% | PDTD113ZUX ( 9340 683 42115 ) | ||||
PDTD114EU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | ZV% | PDTD114EUX ( 9340 683 46115 ) |
SOT323_135 | Active | ZV% | PDTD114EUF ( 9340 683 46135 ) | ||||
PDTD114EU-Q | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | ZV% | PDTD114EU-QX ( 9346 679 78115 ) |
PDTD123EU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZR% | PDTD123EUF ( 9340 683 32135 ) |
SOT323_115 | Active | ZR% | PDTD123EUX ( 9340 683 32115 ) | ||||
PDTD123YU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZS% | PDTD123YUF ( 9340 683 43135 ) |
SOT323_115 | Active | ZS% | PDTD123YUX ( 9340 683 43115 ) | ||||
PDTD143EU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZT% | PDTD143EUF ( 9340 683 44135 ) |
SOT323_115 | Active | ZT% | PDTD143EUX ( 9340 683 44115 ) | ||||
PDTD143XU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZU% | PDTD143XUF ( 9340 683 45135 ) |
SOT323_115 | Active | ZU% | PDTD143XUX ( 9340 683 45115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTD113EU | PDTD113EUF | PDTD113EU | Always Pb-free | ||
PDTD113EU | PDTD113EUX | PDTD113EU | Always Pb-free | ||
PDTD113ZU | PDTD113ZUF | PDTD113ZU | Always Pb-free | ||
PDTD113ZU | PDTD113ZUX | PDTD113ZU | Always Pb-free | ||
PDTD114EU | PDTD114EUX | PDTD114EU | Always Pb-free | ||
PDTD114EU | PDTD114EUF | PDTD114EU | Always Pb-free | ||
PDTD114EU-Q | PDTD114EU-QX | PDTD114EU-Q | |||
PDTD123EU | PDTD123EUF | PDTD123EU | Always Pb-free | ||
PDTD123EU | PDTD123EUX | PDTD123EU | Always Pb-free | ||
PDTD123YU | PDTD123YUF | PDTD123YU | Always Pb-free | ||
PDTD123YU | PDTD123YUX | PDTD123YU | Always Pb-free | ||
PDTD143EU | PDTD143EUF | PDTD143EU | Always Pb-free | ||
PDTD143EU | PDTD143EUX | PDTD143EU | Always Pb-free | ||
PDTD143XU | PDTD143XUF | PDTD143XU | Always Pb-free | ||
PDTD143XU | PDTD143XUX | PDTD143XU | Always Pb-free |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
PDTD1XXXU_SER | 500 mA, 50 V NPN resistor-equipped transistors | Data sheet | 2017-06-08 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.