Features and benefits
- High collector current capability IC and ICM
- Three current gain selections
- High power dissipation capability
- AEC-Q101 qualified
Applications
- Linear voltage regulators
- MOSFET drivers
- High-side switches
- Power management
- Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BCP51-10T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 600 | -45 | -1000 | 63 | 160 | 150 | 100 |
BCP51-16T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 600 | -45 | -1000 | 100 | 250 | 150 | 100 |
BCP51T | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | PNP | 600 | -45 | -1000 | 63 | 250 | 150 | 100 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCP51-10T | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | P5110T | BCP51-10TF ( 9346 610 77135 ) |
BCP51-16T | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | P5116T | BCP51-16TF ( 9346 610 78135 ) |
BCP51T | SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP51T | BCP51TF ( 9346 610 73135 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCP51-10T | BCP51-10TF | BCP51-10T | week 25, 2019 | ||
BCP51-16T | BCP51-16TF | BCP51-16T | week 25, 2019 | ||
BCP51T | BCP51TF | BCP51T | week 25, 2019 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCP51T_SER | 45 V, 1 A PNP medium power transistors | Data sheet | 2019-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.