×

PDTC143X_TO_124XQC Series

50 V, 100 mA NPN resistor-equipped transistors

100 mA NPN Resistor-Equipped Transistor (RET) family in an ultra small DFN1412D-3 (SOT8009) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Table 1. Product overview

Type number

R1

R2

Package

PNP complement:

kΩ

kΩ

Nexperia

JEDEC

PDTC143XQC

4.7

10

SOT8009

MO-340CA

PDTA143XQC

PDTC123JQC

2.2

47

PDTA123JQC

PDTC143ZQC

4.7

47

PDTA143ZQC

PDTC114YQC

10

47

PDTA114YQC

PDTC124XQC

22

47

PDTA124XQC

Features and benefits

  • 100 mA output current capability
  • Built-in resistors
  • Simplifies circuit design
  • Reduces component count
  • Reduces pick and place costs
  • Low package height of 0.5 mm
  • Suitable for Automatic Optical Inspection (AOI) of solder joint

Applications

  • Digital applications
  • Cost saving alternative for BC847 series in digital applications
  • Controlling IC inputs
  • Switching loads

Documentation (1)

File nameTitleTypeDate
PDTC143X_TO_124XQC_SER50 V, 100 mA NPN resistor-equipped transistorsData sheet2021-10-01

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.