2PC4617M series
NPN general purpose transistors
NPN general purpose transistor in a SOT883 leadless ultra small plastic package.
PNP complement: 2PA1776M series.
Features and benefits
Leadless ultra small plastic package (1 mm x 0.6 mm x 0.5 mm)
Board space 1.3 x 0.9 mm
Power dissipation comparable to SOT23.
AEC-Q101 qualified
Applications
General purpose small signal DC applications
Low and medium frequency AC applications
Mobile communications, digital (still) cameras, PDAs, PCMCIA cards.
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot [max] (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2PC4617QM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | NPN | 430 | 50.0 | 100 | 120.0 | 270.0 | 150 | 100 | Y |
| 2PC4617RM | SOT883 | DFN1006-3 | 1 x 0.6 x 0.48 | NPN | 430 | 50.0 | 100 | 180.0 | 390.0 | 150 | 100 | Y |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 2PC4617QM | 2PC4617QM,315 (934057152315) |
Active | D7 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 | |
| 2PC4617RM | 2PC4617RM,315 (934057153315) |
Active | D8 |
DFN1006‑3 (SOT883) |
SOT883 | SOT883_315 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 2PC4617QM | 2PC4617QM,315 | 2PC4617QM |
|
|
| 2PC4617RM | 2PC4617RM,315 | 2PC4617RM |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| 2PC4617M_SERIES | NPN general purpose transistors | Data sheet | 2025-09-10 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mam475 | Block diagram: 2PC4617QM, 2PC4617RM, PBSS2515M, PBSS2540M | Block diagram | 2009-11-04 |
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1006-3_SOT883_mk | plastic, leadless ultra small package; 3 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT883 | 3D model for products with SOT883 package | Design support | 2020-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.