74AHC00; 74AHCT00
Quad 2-input NAND gate
The 74AHC00; 74AHCT00 are quad 2-input NAND gates. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Features and benefits
Wide supply voltage range from 2.0 V to 5.5 V
Input levels:
For 74AHC00: CMOS level
For 74AHCT00: TTL level
Balanced propagation delays
All inputs have Schmitt-trigger actions
Overvoltage tolerant inputs to 5.5 V
High noise immunity
CMOS low power dissipation
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC00BQ | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 4 | low | -40~125 | 18.4 | 71 | DHVQFN14 |
| 74AHC00BZ | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 4 | low | -40~125 | DHXQFN14 | ||
| 74AHC00D | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 4 | low | -40~125 | 17.8 | 63 | SO14 |
| 74AHC00PW | 2.0 - 5.5 | CMOS | ± 8 | 3.2 | 60 | 4 | low | -40~125 | 6.9 | 64 | TSSOP14 |
| 74AHCT00BQ | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 4 | low | -40~125 | 18.4 | 71 | DHVQFN14 |
| 74AHCT00BZ | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 4 | low | -40~125 | DHXQFN14 | ||
| 74AHCT00D | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 4 | low | -40~125 | 17.8 | 63 | SO14 |
| 74AHCT00PW | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 4 | low | -40~125 | 6.9 | 64 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC00BQ | 74AHC00BQ,115 (935285534115) |
Active | AHC00 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74AHC00BZ | 74AHC00BZZ (935692208147) |
Active | A00 |
DHXQFN14 (SOT8014-1) |
SOT8014-1 | SOT8014-1_147 | |
| 74AHC00D | 74AHC00D,118 (935262686118) |
Active | 74AHC00D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74AHC00PW | 74AHC00PW,118 (935262687118) |
Active | AHC00 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
| 74AHCT00BQ | 74AHCT00BQ,115 (935285535115) |
Active | AHT00 |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74AHCT00BZ | 74AHCT00BZZ (935692195147) |
Active | C00 |
DHXQFN14 (SOT8014-1) |
SOT8014-1 | SOT8014-1_147 | |
| 74AHCT00D | 74AHCT00D,118 (935262688118) |
Active | 74AHCT00D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74AHCT00PW | 74AHCT00PW,118 (935262689118) |
Active | AHCT00 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC00BQ | 74AHC00BQ,115 | 74AHC00BQ |
|
|
| 74AHC00BZ | 74AHC00BZZ | 74AHC00BZ |
|
|
| 74AHC00D | 74AHC00D,118 | 74AHC00D |
|
|
| 74AHC00PW | 74AHC00PW,118 | 74AHC00PW |
|
|
| 74AHCT00BQ | 74AHCT00BQ,115 | 74AHCT00BQ |
|
|
| 74AHCT00BZ | 74AHCT00BZZ | 74AHCT00BZ |
|
|
| 74AHCT00D | 74AHCT00D,118 | 74AHCT00D |
|
|
| 74AHCT00PW | 74AHCT00PW,118 | 74AHCT00PW |
|
|
Documentation (21)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT00 | Quad 2-input NAND gate | Data sheet | 2025-04-29 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna212 | Block diagram: 74LVC132ABQ, 74LVC132AD, 74LVC132APW, 74AHC00BQ, 74AHC00D, 74AHC00PW, 74AHCT00BQ, 74AHCT00D, 74AHCT00PW, 74LV00BQ, 74LV00D, 74LV00DB, 74LV00N, 74LV00PW, 74LVC00ABQ, 74LVC00AD, 74LVC00ADB, 74LVC00APW | Block diagram | 2009-11-04 |
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT8014-1 | 3D model for products with SOT8014-1 package | Design support | 2023-02-02 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| ahc00 | ahc00 IBIS model | IBIS model | 2013-04-08 |
| ahct00 | ahct00 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
| SOT8014-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm | Package information | 2023-02-28 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT8014-1 | 3D model for products with SOT8014-1 package | Design support | 2023-02-02 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| ahc00 | ahc00 IBIS model | IBIS model | 2013-04-08 |
| ahct00 | ahct00 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.