74ALVCH162827
20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state
The 74ALVCH162827 is a 20-bit buffer/line driver with bus hold inputs, 30 Ω termination resistors and 3-state outputs. The device can be used as two 10-bit buffers or one 20-bit buffer. The device features output enable (nOE1 and nOE2) inputs, each controlling 10-bits. A HIGH on either nOE1 or nOE2 causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
CMOS low power dissipation
MULTIBYTE™ flow-through standard pin-out architecture
Low inductance multiple VCC and GND pins for minimum noise and ground bounce
Direct interface with TTL levels (2.7 V to 3.6 V)
Bus hold on data inputs
Current drive ± 12 mA at 3.0 V
Integrated 30 Ω termination resistors
Complies with JEDEC standards:
JESD8-5 (2.3 V to 2.7 V)
JESD8B/JESD36 (2.7 V to 3.6 V)
ESD protection:
- HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|
| 74ALVCH162827DGG | 2.3 - 3.6 | LVTTL | ± 12 | 150 | 20 | low | -40~85 | 93 | TSSOP56 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74ALVCH162827DGG | 74ALVCH162827DGG,1 (935254370118) |
Active | ALVCH162827 |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT364-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74ALVCH162827DGG | 74ALVCH162827DGGY (935254370518) |
Withdrawn / End-of-life | ALVCH162827 |
TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74ALVCH162827DGG | 74ALVCH162827DGG,1 | 74ALVCH162827DGG |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74ALVCH162827DGG | 74ALVCH162827DGGY | 74ALVCH162827DGG |
|
|
Documentation (8)
| File name | Title | Type | Date |
|---|---|---|---|
| 74ALVCH162827 | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Data sheet | 2024-06-28 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| sh00013 | Block diagram: 74ABT16827ADGG, 74ABT16827ADL, 74ALVCH162827DGG, 74ALVCH16827DGG, 74ALVT162827DGG, 74ALVT162827DL | Block diagram | 2009-11-03 |
| SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
| alvch162827 | alvch162827 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
| alvch162827 | alvch162827 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.