74AUP1T02
Low-power 2-input NOR gate with voltage-level translator
The 74AUP1T02 provides the single 2-input NOR function. This device ensures a very low static and dynamic power consumption across the entire VCC range from 2.3 V to 3.6 V.
The 74AUP1T02 is designed for logic-level translation applications with input switching levels that accept 1.8 V low-voltage CMOS signals, while operating from either a single 2.5 V or 3.3 V supply voltage.
The wide supply voltage range ensures normal operation as battery voltage drops from 3.6 V to 2.3 V.
This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Schmitt trigger inputs make the circuit tolerant to slower input rise and fall times across the entire VCC range.
Features and benefits
Wide supply voltage range from 2.3 V to 3.6 V
High noise immunity
Low static power consumption; ICC = 1.5 μA (maximum)
Latch-up performance exceeds 100 mA per JESD 78 Class II
Inputs accept voltages up to 3.6 V
Low noise overshoot and undershoot < 10 % of VCC
IOFF circuitry provides partial power-down mode operation
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | Category |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP1T02GW | 2.3 - 3.6 | n.a. | CMOS | ± 4 | 3.8 | 1 | ultra low | -40~125 | 316 | 86 | 186 | TSSOP5 | Unidirectional |
| 74AUP1T02GX | 2.3 - 3.6 | n.a. | CMOS | ± 4 | 3.8 | 1 | ultra low | -40~125 | 340 | 105 | 207 | X2SON5 | Unidirectional |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AUP1T02GW | 74AUP1T02GWH (935690042125) |
Active | 5F |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74AUP1T02GX | 74AUP1T02GXH (935690043125) |
Active | 5F |
X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AUP1T02GW | 74AUP1T02GWH | 74AUP1T02GW |
|
|
| 74AUP1T02GX | 74AUP1T02GXH | 74AUP1T02GX |
|
|
Documentation (14)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AUP1T02 | Low-power 2-input NOR gate with voltage-level translator | Data sheet | 2023-07-21 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
| aup1t02 | IBIS model of 74AUP1T02 | IBIS model | 2017-12-18 |
| Nexperia_74AUP1Txx_voltage_translators | Single supply logic gates with voltage translation | Leaflet | 2018-06-18 |
| Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
| SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
| SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.