74AUP2G06
Low-power dual inverter with open-drain output
The 74AUP2G06 provides two inverting buffers with open-drain output. The output of the device is an open drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.
Schmitt-trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.
This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial Power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 0.8 V to 3.6 V
High noise immunity
Low static power consumption; ICC = 0.9 μA (maximum)
Latch-up performance exceeds 100 mA per JESD 78B Class II
Inputs accept voltages up to 3.6 V
Low noise overshoot and undershoot < 10 % of VCC
IOFF circuitry provides partial Power-down mode operation
Complies with JEDEC standards:
JESD8-12 (0.8 V to 1.3 V)
JESD8-11 (0.9 V to 1.65 V)
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8-B (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74AUP2G0604GM | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 2 | ultra low | -40~125 | 290 | 6.5 | 145 | XSON6 |
| 74AUP2G0604GN | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 2 | ultra low | -40~125 | 275 | 11.7 | 171 | XSON6 |
| 74AUP2G0604GS | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 2 | ultra low | -40~125 | 272 | 14.8 | 177 | XSON6 |
| 74AUP2G0604GW | 0.8 - 3.6 | CMOS | ± 1.9 | 70 | 2 | ultra low | -40~125 | 264 | 38.6 | 153 | TSSOP6 |
| 74AUP2G06GM | 0.8 - 3.6 | CMOS | 1.9 | 70 | 2 | ultra low | -40~125 | 290 | 5.7 | 145 | XSON6 |
| 74AUP2G06GN | 0.8 - 3.6 | CMOS | 1.9 | 70 | 2 | ultra low | -40~125 | 275 | 171 | XSON6 | |
| 74AUP2G06GS | 0.8 - 3.6 | CMOS | 1.9 | 70 | 2 | ultra low | -40~125 | 272 | 177 | XSON6 | |
| 74AUP2G06GW | 0.8 - 3.6 | CMOS | 1.9 | 70 | 2 | ultra low | -40~125 | 264 | 153 | TSSOP6 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AUP2G0604GM | 74AUP2G0604GMH (935299653125) |
Active | a6 |
XSON6 (SOT886) |
SOT886 | SOT886_125 | |
| 74AUP2G0604GN | 74AUP2G0604GNH (935299654125) |
Active | a6 |
XSON6 (SOT1115) |
SOT1115 | Not available | |
| 74AUP2G0604GS | 74AUP2G0604GSH (935299655125) |
Active | a6 |
XSON6 (SOT1202) |
SOT1202 | SOT1202_125 | |
| 74AUP2G0604GW | 74AUP2G0604GWH (935299656125) |
Active | a6 |
TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 | |
| 74AUP2G06GM | 74AUP2G06GM,115 (935279984115) |
Active | p6 |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| 74AUP2G06GM,132 (935279984132) |
Active | p6 | SOT886_132 | ||||
| 74AUP2G06GN | 74AUP2G06GN,132 (935290477132) |
Active | p6 |
XSON6 (SOT1115) |
SOT1115 | SOT1115_132 | |
| 74AUP2G06GS | 74AUP2G06GS,132 (935293412132) |
Active | p6 |
XSON6 (SOT1202) |
SOT1202 | SOT1202_132 | |
| 74AUP2G06GW | 74AUP2G06GW,125 (935279983125) |
Active | p6 |
TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AUP2G0604GF | 74AUP2G0604GFH (935299652125) |
Obsolete |
XSON6 (SOT891) |
SOT891 | Not available | ||
| 74AUP2G06GF | 74AUP2G06GF,132 (935281356132) |
Obsolete | p6 |
XSON6 (SOT891) |
SOT891 | SOT891_132 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AUP2G0604GM | 74AUP2G0604GMH | 74AUP2G0604GM |
|
|
| 74AUP2G0604GN | 74AUP2G0604GNH | 74AUP2G0604GN |
|
|
| 74AUP2G0604GS | 74AUP2G0604GSH | 74AUP2G0604GS |
|
|
| 74AUP2G0604GW | 74AUP2G0604GWH | 74AUP2G0604GW |
|
|
| 74AUP2G06GM | 74AUP2G06GM,115 | 74AUP2G06GM |
|
|
| 74AUP2G06GM | 74AUP2G06GM,132 | 74AUP2G06GM |
|
|
| 74AUP2G06GN | 74AUP2G06GN,132 | 74AUP2G06GN |
|
|
| 74AUP2G06GS | 74AUP2G06GS,132 | 74AUP2G06GS |
|
|
| 74AUP2G06GW | 74AUP2G06GW,125 | 74AUP2G06GW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AUP2G0604GF | 74AUP2G0604GFH | 74AUP2G0604GF |
|
|
| 74AUP2G06GF | 74AUP2G06GF,132 | 74AUP2G06GF |
|
|
Documentation (26)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AUP2G06 | Low-power dual inverter with open-drain output | Data sheet | 2023-07-24 |
| AN11052 | Pin FMEA for AUP family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
| aup2g06 | aup2g06 IBIS model | IBIS model | 2014-12-21 |
| Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN1010-6_SOT891_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT891 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
| SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
| SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
| SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
| MAR_SOT891 | MAR_SOT891 Topmark | Top marking | 2013-06-03 |
| MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
| aup2g06 | aup2g06 IBIS model | IBIS model | 2014-12-21 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.