74AVC16244
16-bit buffer/line driver; 3.6 V tolerant; 3-state
The 74AVC16244 is a 16-bit non-inverting buffer/line driver with 3-state outputs. This device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The 3‑state outputs are controlled by the output enable inputs nOE. A HIGH level on input nOE causes the outputs to assume a high-impedance OFF-state.
The 74AVC16244 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance output state during power-up or power-down, input nOE should be tied to VCC through a pull-up resistor (Live Insertion).
A dynamic controlled output (DCO) circuitry is implemented to support termination line drive during transient.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
Complies with JEDEC standards:
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8-1A (2.7 V to 3.6 V)
CMOS low power consumption
Input/output tolerant up to 3.6 V
Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
Low inductance multiple VCC and GND pins to minimize noise and ground bounce
Supports Live Insertion
Applications
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AVC16244DGG | 74AVC16244DGG,112 (935264443112) |
Obsolete | AVC16244 |
TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74AVC16244DGG,118 (935264443118) |
Withdrawn / End-of-life | AVC16244 | SOT362-1_118 | ||||
| 74AVC16244DGG,518 (935264443518) |
Obsolete | AVC16244 | Not available | ||||
| 74AVC16244DGG,512 (935264443512) |
Obsolete | AVC16244 | Not available |
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AVC16244DGG | 74AVC16244DGG,112 | 74AVC16244DGG |
|
|
| 74AVC16244DGG | 74AVC16244DGG,118 | 74AVC16244DGG |
|
|
| 74AVC16244DGG | 74AVC16244DGG,518 | 74AVC16244DGG |
|
|
| 74AVC16244DGG | 74AVC16244DGG,512 | 74AVC16244DGG |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AVC16244 | 16-bit buffer/line driver; 3.6 V tolerant; 3-state | Data sheet | 2018-02-20 |
| AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
| avc16244 | avc16244 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
| SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.