 
74AVC16373
16-bit D-type transparent latch; 3.6 V tolerant; 3-state
The 74AVC16373 is a 16-bit D-type transparent latch featuring separate D-type inputs for each latch and 3-state outputs for bus oriented applications. One latch enable (LE) input and one output enable (OE) input are provided per 8-bit section. The 74AVC16373 consist of two sections of eight D-type transparent latches with 3-state true outputs.
The 74AVC16373 is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance output state during power-up or power-down, pin nOE should be tied to VCC through a pull-up resistor (Live Insertion).
A dynamic controlled output (DCO) circuitry is implemented to support termination line drive during transient.
Features and benefits
- Wide supply voltage range from 1.2 V to 3.6 V 
- Complies with JEDEC standards: - JESD8-7 (1.2 V to 1.95 V) 
- JESD8-5 (1.8 V to 2.7 V) 
- JESD8-1A (2.7 V to 3.6 V) 
 
- CMOS low power consumption 
- Input/output tolerant up to 3.6 V 
- Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation 
- Low inductance multiple VCC and GND pins to minimize noise and ground bounce 
- Supports Live Insertion 
Applications
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74AVC16373DGG | 74AVC16373DGG,112 (935265483112) | Obsolete | AVC16373 | no package information | |||
| 74AVC16373DGG,518 (935265483518) | Obsolete | AVC16373 | |||||
| 74AVC16373DGG,512 (935265483512) | Obsolete | AVC16373 | |||||
| 74AVC16373DGG,118 (935265483118) | Obsolete | AVC16373 | |||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74AVC16373DGG | 74AVC16373DGG,112 | 74AVC16373DGG |  |   | 
| 74AVC16373DGG | 74AVC16373DGG,518 | 74AVC16373DGG |  |   | 
| 74AVC16373DGG | 74AVC16373DGG,512 | 74AVC16373DGG |  |   | 
| 74AVC16373DGG | 74AVC16373DGG,118 | 74AVC16373DGG |  |   | 
Documentation (3)
| File name | Title | Type | Date | 
|---|---|---|---|
| 74AVC16373 | 16-bit D-type transparent latch; 3.6 V tolerant; 3-state | Data sheet | 2018-02-20 | 
| AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 | 
| mna545 | Block diagram: 74AVC16373DGG | Block diagram | 2009-11-04 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.