74AXP1G57
Low-power configurable multiple function gate
The 74AXP1G57 is a configurable multiple function gate with Schmitt-trigger inputs. The device can be configured as any of the following logic functions AND, OR, NAND, NOR, XNOR, inverter and buffer. All inputs can be connected directly to VCC or GND.
This device ensures very low static and dynamic power consumption across the entire VCC range from 0.7 V to 2.75 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 0.7 V to 2.75 V
Low input capacitance; CI = 0.5 pF (typical)
Low output capacitance; CO = 1.0 pF (typical)
Low dynamic power consumption; CPD = 2.7 pF at VCC = 1.2 V (typical)
Low static power consumption; ICC = 0.6 μA (85 °C maximum)
High noise immunity
Complies with JEDEC standard:
JESD8-12A.01 (1.1 V to 1.3 V)
JESD8-11A.01 (1.4 V to 1.6 V)
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A.01 (2.3 V to 2.7 V)
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
CDM JESD22-C101E exceeds 1000 V
Latch-up performance exceeds 100 mA per JESD 78 Class II
Inputs accept voltages up to 2.75 V
Low noise overshoot and undershoot < 10 % of VCC
IOFF circuitry provides partial power-down mode operation
Multiple package options
Specified from -40 °C to +85 °C
Parametrics
| Type number |
|---|
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AXP1G57GM | 74AXP1G57GMH (935301596125) |
Obsolete | no package information | ||||
| 74AXP1G57GN | 74AXP1G57GNH (935301597125) |
Obsolete | no package information | ||||
| 74AXP1G57GS | 74AXP1G57GSH (935301598125) |
Obsolete | no package information | ||||
| 74AXP1G57GX | 74AXP1G57GXH (935307074125) |
Obsolete |
X2SON6 (SOT1255-2) |
SOT1255-2 | Not available | ||
| 74AXP1G57GXZ (935307074147) |
Withdrawn / End-of-life | SOT1255-2_147 | |||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AXP1G57GM | 74AXP1G57GMH | 74AXP1G57GM |
|
|
| 74AXP1G57GN | 74AXP1G57GNH | 74AXP1G57GN |
|
|
| 74AXP1G57GS | 74AXP1G57GSH | 74AXP1G57GS |
|
|
| 74AXP1G57GX | 74AXP1G57GXH | 74AXP1G57GX |
|
|
| 74AXP1G57GX | 74AXP1G57GXZ | 74AXP1G57GX |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AXP1G57 | Low-power configurable multiple function gate | Data sheet | 2021-10-07 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT1255-2 | 3D model for products with SOT1255-2 package | Design support | 2021-01-28 |
| axp1g57 | 74AXP1G57 IBIS model | IBIS model | 2015-09-08 |
| Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
| Nexperia_document_leaflet_Logic_SingleConfigurableLogic_201812 | Single configurable logic | Leaflet | 2019-01-04 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.