74HC126; 74HCT126
Quad buffer/line driver; 3-state
The 74HC126; 74HCT126 is a quad buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). A LOW on nOE causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
Input levels:
For 74HC126: CMOS levels
For 74HCT126: TTL levels
- ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC126D | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 4 | low | -40~125 | 88 | 7.3 | 45 | SO14 |
| 74HC126PW | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 4 | low | -40~125 | 127 | 2.4 | 51.5 | TSSOP14 |
| 74HCT126D | 4.5 - 5.5 | TTL | ± 6 | 36 | 4 | low | -40~125 | 88 | 7.3 | 45 | SO14 |
| 74HCT126PW | 4.5 - 5.5 | TTL | ± 6 | 36 | 4 | low | -40~125 | 127 | 2.4 | 51.5 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC126D | 74HC126D,653 (933757030653) |
Active | 74HC126D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
| 74HC126PW | 74HC126PW,118 (935183560118) |
Active | HC126 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
| 74HCT126D | 74HCT126D,653 (933757050653) |
Active | 74HCT126D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
| 74HCT126PW | 74HCT126PW,118 (935183550118) |
Active | HCT126 |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC126D | 74HC126D,652 (933757030652) |
Withdrawn / End-of-life | 74HC126D |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_652 |
| 74HC126DB | 74HC126DB,112 (935171430112) |
Obsolete | no package information | ||||
| 74HC126DB,118 (935171430118) |
Obsolete | ||||||
| 74HCT126DB | 74HCT126DB,112 (935183590112) |
Obsolete | no package information | ||||
| 74HCT126DB,118 (935183590118) |
Obsolete | ||||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC126D | 74HC126D,653 | 74HC126D |
|
|
| 74HC126PW | 74HC126PW,118 | 74HC126PW |
|
|
| 74HCT126D | 74HCT126D,653 | 74HCT126D |
|
|
| 74HCT126PW | 74HCT126PW,118 | 74HCT126PW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC126D | 74HC126D,652 | 74HC126D |
|
|
| 74HC126DB | 74HC126DB,112 | 74HC126DB |
|
|
| 74HC126DB | 74HC126DB,118 | 74HC126DB |
|
|
| 74HCT126DB | 74HCT126DB,112 | 74HCT126DB |
|
|
| 74HCT126DB | 74HCT126DB,118 | 74HCT126DB |
|
|
Documentation (16)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT126 | Quad buffer/line driver; 3-state | Data sheet | 2025-07-30 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| hct126 | 74HCT126 IBIS model | IBIS model | 2015-05-19 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.