74HC1G00; 74HCT1G00
2-input NAND gate
The 74HC1G00; 74HCT1G00 is a single 2-input NAND gate. Inputs include clamp diodes . This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
CMOS low power dissipation
Input levels:
For 74HC1G00: CMOS level
For 74HCT1G00: TTL level
Symmetrical output impedance
High noise immunity
Latch-up performance exceeds 100 mA per JESD78 Class II Level B
Balanced propagation delays
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74HC1G00GV | 2.0 - 6.0 | CMOS | ± 2.6 | 7.0 | 36 | 1 | low | -40~125 | 220 | 33.0 | 131 | TSOP5 |
| 74HC1G00GW | 2.0 - 6.0 | CMOS | ± 2.6 | 7.0 | 36 | 1 | low | -40~125 | 261 | 39.3 | 138 | TSSOP5 |
| 74HC1G00GZ | 2.0 - 6.0 | CMOS | ± 2.6 | 7.0 | 36 | 1 | low | -40~125 | 305 | 29.9 | 189.549152762449 | XSON5 |
| 74HCT1G00GV | 4.5 - 5.5 | TTL | ± 2 | 10 | 36 | 1 | low | -40~125 | 220 | 33.0 | 131 | TSOP5 |
| 74HCT1G00GW | 4.5 - 5.5 | TTL | ± 2 | 10 | 36 | 1 | low | -40~125 | 261 | 39.3 | 138 | TSSOP5 |
| 74HCT1G00GZ | 4.5 - 5.5 | TTL | ± 2 | 10 | 36 | 1 | low | -40~125 | 305 | 29.9 | 189.5 | XSON5 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC1G00GV | 74HC1G00GV,125 (935272010125) |
Active | H00 |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74HC1G00GW | 74HC1G00GW,125 (935245610125) |
Active | HA |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74HC1G00GZ | 74HC1G00GZYL (935691667315) |
Active | HA |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 | |
| 74HCT1G00GV | 74HCT1G00GV,125 (935272012125) |
Active | T00 |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74HCT1G00GW | 74HCT1G00GW,125 (935245600125) |
Active | TA |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74HCT1G00GZ | 74HCT1G00GZYL (935691713315) |
Active | TA |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC1G00GV | 74HC1G00GV,125 | 74HC1G00GV |
|
|
| 74HC1G00GW | 74HC1G00GW,125 | 74HC1G00GW |
|
|
| 74HC1G00GZ | 74HC1G00GZYL | 74HC1G00GZ |
|
|
| 74HCT1G00GV | 74HCT1G00GV,125 | 74HCT1G00GV |
|
|
| 74HCT1G00GW | 74HCT1G00GW,125 | 74HCT1G00GW |
|
|
| 74HCT1G00GZ | 74HCT1G00GZYL | 74HCT1G00GZ |
|
|
Documentation (19)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT1G00 | 2-input NAND gate | Data sheet | 2025-03-14 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna097 | Block diagram: 74AHC1G00GV, 74AHC1G00GW, 74AHCT1G00GV, 74AHCT1G00GW, 74AUP1G132GF, 74AUP1G132GM, 74AUP1G132GW, 74HC1G00GV, 74HC1G00GW, 74HCT1G00GV, 74HCT1G00GW, 74LVC1G00GF, 74LVC1G00GM, 74LVC1G00GV, 74LVC1G00GW | Block diagram | 2009-11-03 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| hc1g00 | 74HC1G00 IBIS model | IBIS model | 2022-05-25 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| Leaflet_SOT8065_Minilogic | Leaflet_SOT8065 Minilogic | Leaflet | 2024-11-15 |
| TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
| SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
| SOT8065-1 | Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm | Package information | 2024-09-24 |
| MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| hc1g00 | 74HC1G00 IBIS model | IBIS model | 2022-05-25 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.