Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HC3GU04-Q100

Triple unbuffered inverter

The 74HC3GU04-Q100 is a triple unbuffered inverter. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Symmetrical output impedance

  • High noise immunity

  • Low-power dissipation

  • Balanced propagation delays

  • Multiple package options

  • ESD protection:

    • MIL-STD-883, method 3015 exceeds 2000 V

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

Applications

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) fmax (MHz) Nr of bits Power dissipation considerations Tamb (°C) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74HC3GU04DC-Q100 2.0 - 6.0 CMOS ± 5.2 36 3 low -40~125 31.4 115 VSSOP8
74HC3GU04DP-Q100 2.0 - 6.0 CMOS ± 5.2 36 3 low -40~125 18.2 106 TSSOP8

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC3GU04DC-Q100 74HC3GU04DC‑Q100H
(935300878125)
Active HU4 SOT765-1
VSSOP8
(SOT765-1)
SOT765-1 SOT765-1_125
74HC3GU04DP-Q100 74HC3GU04DP‑Q100H
(935300879125)
Active HU4 SOT505-2
TSSOP8
(SOT505-2)
SOT505-2 SOT505-2_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC3GU04DC-Q100 74HC3GU04DC‑Q100H 74HC3GU04DC-Q100 rohs rhf rhf
74HC3GU04DP-Q100 74HC3GU04DP‑Q100H 74HC3GU04DP-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (11)

File name Title Type Date
74HC3GU04_Q100 Triple unbuffered inverter Data sheet 2024-08-05
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
AN90063 Questions about package outline drawings Application note 2026-06-17
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
VSSOP8_SOT765-1_mk plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT765-1 plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Package information 2022-06-03
SOT505-2 plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body Package information 2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
SOT505-2 3D model for products with SOT505-2 package Design support 2019-01-18

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.