
74HC6323A; 74HCT6323A
Programmable ripple counter with oscillator; 3-state
The HC/HCT6323A are high-speed Si-gate CMOS devices.
They are specified in compliance with JEDEC standard no. 7A.
The HC/HCT6323A are oscillators designed for quartz crystal combined with a programmable 3-state counter, a 3-state output buffer and an overriding asynchronous master reset (MR). With the two select inputs S1 and S2 the counter can be switched in the divide-by-1, 2, 4 or 8 mode. If left floating the clock is divided by 8. The oscillator is designed to operate either in the fundamental or third overtone mode depending on the crystal and external components applied. On-chip capacitors minimize external component count for third overtone crystal applications.
The oscillator may be replaced by an external clock signal at input X1. In this event the other oscillator pin (X2) must be floating. The counter advances on the negative-going transition of X1. A LOW level on MR resets the counter, stops the oscillator and sets the output buffer in the 3-state condition. MR can be left floating since an internal pull-up resistor will make the MR inactive. In the HCT version, the MR input and the two mode select pins S1 and S2 are TTL compatible, but the X1 input has CMOS input switching levels and may be driven by a TTL output using a pull-up resistor connected to VCC.
Features and benefits
8-pin space saving package
Programmable 3-stage ripple counter
Suitable for over-tone crystal application up to 50 MHz (VCC = 5 V ±10 %)
3-state output buffer
Two internal capacitors
Recommended operating range for use with third overtone crystals 3 to 6 V
Oscillator stop function (MR)
Output capability: bus driver → (15 LSTTL)
ICC category: MSI.
Applications
Control counters
Timers
Frequency dividers
Time-delay circuits
CIO (Compact Integrated Oscillator)
Third-overtone crystal operation.
Parametrics
Type number |
---|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC6323AD | 74HC6323AD,112 (935013710112) |
Obsolete | 7C6323A |
![]() SO8 (SOT96-1) |
SOT96-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HC6323AD,118 (935013710118) |
Obsolete | 7C6323A | SOT96-1_118 | ||||
74HCT6323AD | 74HCT6323AD,112 (935013720112) |
Obsolete | 7T6323A |
![]() SO8 (SOT96-1) |
SOT96-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74HCT6323AD,118 (935013720118) |
Obsolete | 7T6323A | SOT96-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC6323AD | 74HC6323AD,112 | 74HC6323AD |
|
![]() |
74HC6323AD | 74HC6323AD,118 | 74HC6323AD |
|
![]() |
74HCT6323AD | 74HCT6323AD,112 | 74HCT6323AD |
|
![]() |
74HCT6323AD | 74HCT6323AD,118 | 74HCT6323AD |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT6323A | Programmable ripple counter with oscillator; 3-state | Data sheet | 2018-07-09 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SO8_SOT96-1_mk | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
SOT96-1 | plastic, small outline package; 8 leads; 1.27 mm pitch; 4.9 mm x 3.9 mm x 1.75 mm body | Package information | 2020-04-21 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.