
74HC688
Applications
The 74HC/HCT688 are high-speed Si-gate CMOS devices and are pin compatible with low power Schottky TTL (LSTTL). They are specified in compliance with JEDEC standard no. 7A.
The 74HC/HCT688 are 8-bit magnitude comparators. They perform comparison of two 8-bit binary or BCD words.
The output provides P = Q.
Features and benefits
- Compare two 8-bit words
- Output capability: standard
- ICC category: MSI
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC688D | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | 8 | low | -40~125 | 82 | 24.3 | 58 | SO20 |
74HC688PW | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | 8 | low | -40~125 | 98 | 4 | 42.3 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC688D | 74HC688D,653 (933713900653) |
Active | 74HC688D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC688PW | 74HC688PW,118 (935189170118) |
Active | HC688 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC688DB | 74HC688DB,112 (935188760112) |
Obsolete | no package information | ||||
74HC688DB,118 (935188760118) |
Obsolete |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC688D | 74HC688D,653 | 74HC688D |
|
![]() |
74HC688PW | 74HC688PW,118 | 74HC688PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC688DB | 74HC688DB,112 | 74HC688DB |
|
![]() |
74HC688DB | 74HC688DB,118 | 74HC688DB |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74HC688 | 8-bit magnitude comparator | Data sheet | 2024-08-05 |
AN90063 | Questions about package outline drawings | Application note | 2025-06-13 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.