74HCS240
Quad inverting buffer/line driver with Schmitt-trigger inputs and 3-state outputs
The 74HCS240 is an 8-bit inverting buffer/line driver with 3-state outputs. The device can be used as two 4-bit buffers or one 8-bit buffer. The device features two output enables (1OE and 2OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
- Schmitt-trigger inputs
- Low power consumption
- Typical supply current (ICC) of 100 nA
- Typical input leakage current (II) of ±10 nA
- ±7.8 mA output drive at 6 V
- Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
- JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V
CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Package name |
|---|---|---|---|---|---|
| 74HCS240BQ | 2.0 - 6.0 | CMOS | low | -40~125 | DHVQFN20 |
| 74HCS240PW | 2.0 - 6.0 | CMOS | low | -40~125 | TSSOP20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HCS240BQ | 74HCS240BQX (935692446115) |
Active | S240 |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74HCS240PW | 74HCS240PWJ (935692444118) |
Active | S240 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HCS240BQ | 74HCS240BQX | 74HCS240BQ |
|
|
| 74HCS240PW | 74HCS240PWJ | 74HCS240PW |
|
|
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HCS240 | Quad inverting buffer/line driver with Schmitt-trigger inputs and 3-state outputs | Data sheet | 2025-10-27 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| 74hcs240 | 74HCS240 IBIS model | IBIS model | 2025-11-01 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.