74LV02
Quad 2-input NOR gate
The 74LV02 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC02 and 74HCT02.
The 74LV02 provides a quad 2-input NOR function.
Features and benefits
Wide operating voltage: 1.0 V to 5.5 V
Optimized for low voltage applications: 1.0 V to 3.6 V
Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 °C
Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 °C
ESD protection:
HBM JESD22-A114E exceeds 2000 V
MM JESD22-A115-A exceeds 200 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LV02APW | 2.0 - 5.5 | CMOS | ± 12 | 4.3 | 45 | 4 | low | -40~125 | 7.5 | 66 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LV02APW | 74LV02APWJ (935690647118) |
Active | 74LV02A |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LV02BQ | 74LV02BQ,115 (935285564115) |
Obsolete | no package information | ||||
| 74LV02D | 74LV02D,112 (935063110112) |
Obsolete |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_112 | |
| 74LV02D,118 (935063110118) |
Obsolete | SOT108-1_118 | |||||
| 74LV02PW | 74LV02PW,112 (935174160112) |
Obsolete | no package information | ||||
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LV02APW | 74LV02APWJ | 74LV02APW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LV02BQ | 74LV02BQ,115 | 74LV02BQ |
|
|
| 74LV02D | 74LV02D,112 | 74LV02D |
|
|
| 74LV02D | 74LV02D,118 | 74LV02D |
|
|
| 74LV02PW | 74LV02PW,112 | 74LV02PW |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LV02 | Quad 2-input NOR gate | Data sheet | 2017-05-10 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna216 | Block diagram: 74AHC02BQ, 74AHC02D, 74AHC02PW, 74AHCT02BQ, 74AHCT02D, 74AHCT02PW, 74ALVC02BQ, 74ALVC02D, 74ALVC02PW, 74LV02BQ, 74LV02D, 74LV02PW, 74LVC02ABQ, 74LVC02AD, 74LVC02ADB, 74LVC02APW, 74HC02BQ, 74HC02D, 74HC02DB, 74HC02N, 74HC02PW, 74HCT02BQ, 74HCT02D, 74HCT02DB, 74HCT02N, 74HCT02PW | Block diagram | 2009-11-04 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| lv02 | 74LV02 IBIS model | IBIS model | 2019-01-09 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.