74LV1T00
2-input single supply translating NAND gate
The 74LV1T00 is a single, level translating 2-input NAND gate. The low threshold inputs support 1.8 V input logic at VCC = 3.3 V and can be used in 1.8 V to 3.3 V level up translation. In addition, the 5 V tolerant input pins enable level down translation (3.3 V to 2.5 V output at VCC = 2.5 V). The output level is referenced to the supply voltage and supports 1.8 V, 2.5 V, 3.3 V and 5.0 V CMOS levels. The wide VCC range permits the generation of output levels to connect to controllers or processors.
Features and benefits
Single supply voltage translator at 1.8 V, 2.5 V, 3.3 V and 5.0 V
Up translation
1.2 V to 1.8 V at VCC = 1.8 V
1.5 V to 2.5 V at VCC = 2.5 V
1.8 V to 3.3 V at VCC = 3.3 V
3.3 V to 5.0 V at VCC = 5.0 V
Down translation
3.3 V to 1.8 V at VCC = 1.8 V
3.3 V to 2.5 V at VCC = 2.5 V
5.0 V to 3.3 V at VCC = 3.3 V
5 V tolerant inputs
Latch-up performance exceeds 250 mA per JESD 78 Class II
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
Portable applications
PC and notebooks
Industrial controller
Telecom
Parametrics
| Type number | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|
| 74LV1T00GV | CMOS | ± 8 | 6.4 | 1 | low | -40~125 | 66.9 | 173 | TSOP5 |
| 74LV1T00GW | CMOS | ± 8 | 6.4 | 1 | low | -40~125 | 85.8 | 186 | TSSOP5 |
| 74LV1T00GX | CMOS | ± 8 | 6.4 | 1 | low | -40~125 | 105.0 | 207 | X2SON5 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LV1T00GV | 74LV1T00GVH (935690941125) |
Active | Sa |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74LV1T00GW | 74LV1T00GWH (935690114125) |
Active | Sa |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74LV1T00GX | 74LV1T00GXH (935690115125) |
Active | Sa |
X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LV1T00GV | 74LV1T00GVH | 74LV1T00GV |
|
|
| 74LV1T00GW | 74LV1T00GWH | 74LV1T00GW |
|
|
| 74LV1T00GX | 74LV1T00GXH | 74LV1T00GX |
|
|
Documentation (18)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LV1T00 | 2-input single supply translating NAND gate | Data sheet | 2023-12-07 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
| lv1t00 | IBIS model of 74LV1T00 | IBIS model | 2018-01-19 |
| Nexperia_74LV1Txxx_voltage_translators | Single supply logic gates with voltage translation | Leaflet | 2018-02-02 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
| SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
| SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
| MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
| lv1t00 | IBIS model of 74LV1T00 | IBIS model | 2018-01-19 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.