74LV244A
Octal buffer/line driver; 3-state
The 74LV244A is an 8-bit buffer/line driver with 3-state outputs. The device features two output enables (1OE and 2OE). A HIGH on nOE causes the associated outputs to assume a high-impedance OFF-state.
Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 2.0 V to 5.5 V
Maximum tpd of 6.5 ns at 5 V
Typical VOL(p) < 0.8 V at VCC = 3.3 V, Tamb = 25 °C
Typical VOH(v) > 2.3 V at VCC = 3.3 V, Tamb = 25 °C
Supports mixed-mode voltage operation on all ports
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 250 mA per JESD 78 Class II
- ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 3000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 2000 V
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LV244APW | 2.0 - 5.5 | CMOS | ± 16 | 60 | 8 | low | -40~125 | 101 | 4.7 | 45 | TSSOP20 |
| 74LV244ATPW | 4.5 - 5.5 | TTL | ± 16 | 60 | 8 | low | -40~125 | 101 | 4.7 | 45 | TSSOP20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LV244APW | 74LV244APWJ (935308259118) |
Active | LV244A |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
| 74LV244ATPW | 74LV244ATPWJ (935308261118) |
Active | LV244AT |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LV244APW | 74LV244APWJ | 74LV244APW |
|
|
| 74LV244ATPW | 74LV244ATPWJ | 74LV244ATPW |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LV244A | Octal buffer/line driver; 3-state | Data sheet | 2024-07-04 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| lv244a | lv244a IBIS model | IBIS model | 2017-06-02 |
| Nexperia_document_leaflet_Logic_LV-AT_201903 | LV-A(T) logic family | Leaflet | 2019-03-19 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.