74LVC00A
Quad 2-input NAND gate
The 74LVC00A is a quad 2-input NAND gate. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
Features and benefits
Overvoltage tolerant inputs to 5.5 V
Wide supply voltage range from 1.2 V to 3.6 V
CMOS low-power consumption
Direct interface with TTL levels
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC00ABQ | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 2.1 | 150 | 4 | low | -40~125 | 109 | 23.4 | 77 | DHVQFN14 |
| 74LVC00ABZ | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 2.1 | 150 | 4 | low | -40~125 | DHXQFN14 | |||
| 74LVC00AD | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 2.1 | 150 | 4 | low | -40~125 | 112 | 22.6 | 70 | SO14 |
| 74LVC00APW | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 2.1 | 150 | 4 | low | -40~125 | 144 | 8.7 | 70 | TSSOP14 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC00ABQ | 74LVC00ABQ/GX (935693323115) |
Development | VC00A |
DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
| 74LVC00ABQ,115 (935273496115) |
Active | VC00A | SOT762-1_115 | ||||
| 74LVC00ABZ | 74LVC00ABZZ (935692216147) |
Active | V00 |
DHXQFN14 (SOT8014-1) |
SOT8014-1 | SOT8014-1_147 | |
| 74LVC00AD | 74LVC00AD,118 (935249960118) |
Active | 74LVC00AD |
SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
| 74LVC00APW | 74LVC00APW/G400J (935693325118) |
Development | LVC00A |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
| 74LVC00APW,118 (935249980118) |
Active | LVC00A | SOT402-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC00ADB | 74LVC00ADB,112 (935249970112) |
Obsolete | LVC00A |
SSOP14 (SOT337-1) |
SOT337-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
| 74LVC00ADB,118 (935249970118) |
Obsolete | LVC00A | SOT337-1_118 | ||||
| 74LVC00APW | 74LVC00APW,112 (935249980112) |
Withdrawn / End-of-life | LVC00A |
TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC00ABQ | 74LVC00ABQ/GX | 74LVC00ABQ |
|
|
| 74LVC00ABQ | 74LVC00ABQ,115 | 74LVC00ABQ |
|
|
| 74LVC00ABZ | 74LVC00ABZZ | 74LVC00ABZ |
|
|
| 74LVC00AD | 74LVC00AD,118 | 74LVC00AD |
|
|
| 74LVC00APW | 74LVC00APW/G400J | 74LVC00APW |
|
|
| 74LVC00APW | 74LVC00APW,118 | 74LVC00APW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC00ADB | 74LVC00ADB,112 | 74LVC00ADB |
|
|
| 74LVC00ADB | 74LVC00ADB,118 | 74LVC00ADB |
|
|
| 74LVC00APW | 74LVC00APW,112 | 74LVC00APW |
|
|
Documentation (25)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC00A | Quad 2-input NAND gate | Data sheet | 2025-05-06 |
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
| AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna212 | Block diagram: 74LVC132ABQ, 74LVC132AD, 74LVC132APW, 74AHC00BQ, 74AHC00D, 74AHC00PW, 74AHCT00BQ, 74AHCT00D, 74AHCT00PW, 74LV00BQ, 74LV00D, 74LV00DB, 74LV00N, 74LV00PW, 74LVC00ABQ, 74LVC00AD, 74LVC00ADB, 74LVC00APW | Block diagram | 2009-11-04 |
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT8014-1 | 3D model for products with SOT8014-1 package | Design support | 2023-02-02 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| lvc00a | lvc00a IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
| SSOP14_SOT337-1_mk | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
| TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
| SOT8014-1 | plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mm | Package information | 2023-02-28 |
| SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT337-1 | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
| SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
| SOT8014-1 | 3D model for products with SOT8014-1 package | Design support | 2023-02-02 |
| SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
| SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
| lvc00a | lvc00a IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.