74LVC1G02
Applications
Logic gates are the fundamental building blocks of any digital circuit. Nexperia' s comprehensive range of logic gates, including AND, OR, NAND, NOR, X-OR, X-NOR functions in multiple logic families, allows for a variety of control logic solutions.
Gates are available in standard SO, TSSOP, PicoGate and innovative leadless MicroPak and DQFN packages for PCB space saving.
Features and benefits
- Mixed 5 V and 3.3 V applications
- Reduce time to market for complex designs
- Save board space
- Open-drain output options
- Improved signal integrity for complex layouts
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant options
- Low input threshold options
- CMOS low power
Applications
- Cell phone
- Computing
- STB
- LCD TV
- Industrial controllers
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC1G02GM | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.1 | 150 | 1 | low | -40~125 | 7.8 | 158 | XSON6 | |
| 74LVC1G02GN | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.1 | 150 | 1 | low | -40~125 | 23.5 | 210 | XSON6 | |
| 74LVC1G02GS | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.1 | 150 | 1 | low | -40~125 | 29.9 | 218 | XSON6 | |
| 74LVC1G02GV | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.1 | 150 | 1 | low | -40~125 | 63.3 | 169 | TSOP5 | |
| 74LVC1G02GW | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.1 | 150 | 1 | low | -40~125 | 80.9 | 181 | TSSOP5 | |
| 74LVC1G02GX | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.1 | 150 | 1 | low | -40~125 | 94.5 | 195 | X2SON5 | |
| 74LVC1G02GZ | 1.65 - 5.5 | CMOS/LVTTL | ± 32 | 2.1 | 150 | 1 | low | -40~125 | 326 | 36.8 | 207.2 | XSON5 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC1G02GM | 74LVC1G02GM,115 (935277187115) |
Active | VB |
XSON6 (SOT886) |
SOT886 | SOT886_115 | |
| 74LVC1G02GM,132 (935277187132) |
Active | VB | SOT886_132 | ||||
| 74LVC1G02GN | 74LVC1G02GN,132 (935291769132) |
Active | VB |
XSON6 (SOT1115) |
SOT1115 | SOT1115_132 | |
| 74LVC1G02GS | 74LVC1G02GS,132 (935292893132) |
Active | VB |
XSON6 (SOT1202) |
SOT1202 | SOT1202_132 | |
| 74LVC1G02GV | 74LVC1G02GV,125 (935272025125) |
Active | V02 |
TSOP5 (SOT753) |
SOT753 |
WAVE_BG-BD-1
|
SOT753_125 |
| 74LVC1G02GW | 74LVC1G02GW,125 (935268379125) |
Active | VB |
TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
| 74LVC1G02GX | 74LVC1G02GX,125 (935298375125) |
Active | VB |
X2SON5 (SOT1226-3) |
SOT1226-3 | SOT1226-3_125 | |
| 74LVC1G02GZ | 74LVC1G02GZYL (935691727315) |
Active | VB |
XSON5 (SOT8065-1) |
SOT8065-1 | SOT8065-1_315 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC1G02GF | 74LVC1G02GF,132 (935282403132) |
Obsolete | VB |
XSON6 (SOT891) |
SOT891 | SOT891_132 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC1G02GM | 74LVC1G02GM,115 | 74LVC1G02GM |
|
|
| 74LVC1G02GM | 74LVC1G02GM,132 | 74LVC1G02GM |
|
|
| 74LVC1G02GN | 74LVC1G02GN,132 | 74LVC1G02GN |
|
|
| 74LVC1G02GS | 74LVC1G02GS,132 | 74LVC1G02GS |
|
|
| 74LVC1G02GV | 74LVC1G02GV,125 | 74LVC1G02GV |
|
|
| 74LVC1G02GW | 74LVC1G02GW,125 | 74LVC1G02GW |
|
|
| 74LVC1G02GX | 74LVC1G02GX,125 | 74LVC1G02GX |
|
|
| 74LVC1G02GZ | 74LVC1G02GZYL | 74LVC1G02GZ |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC1G02GF | 74LVC1G02GF,132 | 74LVC1G02GF |
|
|
Documentation (38)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC1G02 | Single 2-input NOR gate | Data sheet | 2024-09-02 |
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| lvc1g02 | 74LVC1G02 IBIS model | IBIS model | 2014-10-20 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| Leaflet_SOT8065_Minilogic | Leaflet_SOT8065 Minilogic | Leaflet | 2024-11-15 |
| DFN1010-6_SOT891_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
| TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT891 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
| SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
| SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
| SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
| SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
| SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
| SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
| SOT8065-1 | Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm | Package information | 2024-09-24 |
| MAR_SOT891 | MAR_SOT891 Topmark | Top marking | 2013-06-03 |
| MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
| MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
| MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT891 | 3D model for products with SOT891 package | Design support | 2019-10-03 |
| SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
| SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
| SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
| SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
| SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
| SOT1226-3 | 3D model for products with SOT1226-3 package | Design support | 2021-01-28 |
| SOT8065-1 | 3D model for products with SOT8065-1 package | Design support | 2024-11-05 |
| lvc1g02 | 74LVC1G02 IBIS model | IBIS model | 2014-10-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.