74LVC2245A
Octal transceiver with direction pin, 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state
The 74LVC2245A is an 8-bit transceiver with 30 Ω termination resistors and 3-state outputs. The device features an output enable (OE) and send/receive (DIR) for direction control. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Overvoltage tolerant inputs to 5.5 V
Wide supply voltage range from 1.2 V to 3.6 V
CMOS low-power consumption
Direct interface with TTL levels
IOFF circuitry provides partial Power-down mode operation
Integrated 30 Ω termination resistors
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74LVC2245ABQ | 1.2 - 3.6 | n.a. | CMOS/LVTTL | ± 12 | 3.3 | 8 | 175 | low | -40~125 | 77 | 48 | DHVQFN20 | |
| 74LVC2245AD | 1.2 - 3.6 | n.a. | CMOS/LVTTL | ± 12 | 3.3 | 8 | 175 | low | -40~125 | 84 | 26.0 | 60 | SO20 |
| 74LVC2245APW | 1.2 - 3.6 | n.a. | CMOS/LVTTL | ± 12 | 3.3 | 8 | 175 | low | -40~125 | 100 | 4.4 | 44 | TSSOP20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC2245ABQ | 74LVC2245ABQ,115 (935275175115) |
Active | LVC2245A |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74LVC2245AD | 74LVC2245AD,118 (935251290118) |
Active | 74LVC2245AD |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74LVC2245APW | 74LVC2245APW,118 (935251310118) |
Active | VC2245A |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVC2245ADB | 74LVC2245ADB,112 (935251300112) |
Obsolete | VC2245A |
SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
| 74LVC2245ADB,118 (935251300118) |
Obsolete | VC2245A | SOT339-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC2245ABQ | 74LVC2245ABQ,115 | 74LVC2245ABQ |
|
|
| 74LVC2245AD | 74LVC2245AD,118 | 74LVC2245AD |
|
|
| 74LVC2245APW | 74LVC2245APW,118 | 74LVC2245APW |
|
|
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74LVC2245ADB | 74LVC2245ADB,112 | 74LVC2245ADB |
|
|
| 74LVC2245ADB | 74LVC2245ADB,118 | 74LVC2245ADB |
|
|
Documentation (19)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC2245A | Octal transceiver with direction pin, 30 Ω series termination resistors; 5 V tolerant input/output; 3-state | Data sheet | 2023-08-25 |
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
| AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| mna174 | Block diagram: 74AHC245D, 74AHC245PW, 74AHCT245D, 74AHCT245PW, 74LV245D, 74LV245DB, 74LV245N, 74LV245PW, 74AHC245D, 74AHC245PW, 74AHCT245D, 74AHCT245PW, 74ALVC245BQ, 74ALVC245D, 74ALVC245PW, 74LVC2245ABQ, 74LVC2245AD, 74LVC2245ADB, 74LVC2245APW, 74LVC245ABQ, 74LVC245ABX, 74LVC245AD, 74LVC245ADB, 74LVC245APW, 74LVCH245ABQ, 74LVCH245ABX, 74LVCH245AD, 74LVCH245ADB, 74LVCH245APW | Block diagram | 2009-11-04 |
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| lvc2245a | lvc2245a IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
| SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
| SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| lvc | lvc Spice model | SPICE model | 2013-05-07 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| lvc2245a | lvc2245a IBIS model | IBIS model | 2013-04-08 |
| lvc | lvc Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.